Quintex GmbH

Line bushing

Line bushings are used to electrically connect equipment in potentially explosive atmospheres.

Manufacturer Quintex GmbH
Description srewable line bushing M30x1.5
Part number LBSM30
Material brass nickel plated
Product selection
Selector Part number Description Material
1 LBSM12 srewable line bushing M12x1.5 brass nickel plated
2 LBSM16 srewable line bushing M16x1.5 brass nickel plated
3 LBSM20 srewable line bushing M20x1.5 brass nickel plated
4 LBSM24 lang srewable line bushing M24x1.5 long brass nickel plated
5 LBSM25 srewable line bushing M25x1.5 brass nickel plated
6 LBSM26 srewable line bushing M26x1.5 brass nickel plated
7 LBSM30 srewable line bushing M30x1.5 brass nickel plated
8 LBSM32 srewable line bushing M32x1.5 brass nickel plated
9 LBSM32 lang srewable line bushing M32x1.5 long brass nickel plated
10 LBSM33 srewable line bushing M33x1.5 brass nickel plated
11 LBSM36 srewable line bushing M36x1.5 brass nickel plated
12 LBSM40 srewable line bushing M40x1.5 brass nickel plated
13 LBSM42 srewable line bushing brass nickel plated
14 LBSN21 screwable line bushing NPT 1/2'' brass nickel plated
15 LBSN27 screwable line bushing NPT 3/4'' brass nickel plated
16 LBSN33 screwable line bushing NPT 1'' brass nickel plated
17 LBSN41 screwable line bushing NPT 1 1/4'' brass nickel plated
18 LBP210 pluggable line bushing, diameter 10mm brass nickel plated
19 LBP214 pluggable line bushing, diameter 14mm brass nickel plated
20 LBP216 pluggable line bushing, diameter 16mm brass nickel plated
21 LBP219 pluggable line bushing, diameter 19mm brass nickel plated
22 LBP222 pluggable line bushing, diameter 22mm brass nickel plated
23 LBP230 pluggable line bushing, diameter 30mm brass nickel plated
24 LBP232 pluggable line bushing, diameter 32mm brass nickel plated
25 LBP234 pluggable line bushing, diameter 34mm brass nickel plated
26 LBP236 pluggable line bushing, diameter 36mm brass nickel plated
27 LBPP14 screwable/pluggable line bushing, 2-path M20/P14 brass nickel plated
28 LBPP19 screwable/pluggable line bushing, 2-path M24/P19 brass nickel plated
29 LBPP19-2 screwable/pluggable line bushing, 2-path M25/P19 brass nickel plated
30 LBPP22 screwable/pluggable line bushing, 2-path M32/P22 brass nickel plated
31 LBPP36 screwable/pluggable line bushing, 2-path M42/P36 brass nickel plated
Part number
Description
Material
Product Description

Line bushings are used to electrically connect equipment in potentially explosive atmospheres. The connection is always established either between a flameproof enclosure and an enclosure of another type of protection in accordance with DIN EN 60079-0. Alternatively, two flameproof enclosures are connected. Thus cables are protected from direct contact. Varying with the design, line bushings can be used in intrinsically safe, measuring, control or energy circuits.

Documentation
Contact the supplier
Quintex GmbH
Quintex GmbH