Q-Series DC/DC

Manufacturer PULS
Description Q-Series DC/DC, Output Voltage = 24 V, Output Current = 20 A, 65 x 124 x 127mm
Part number QTD20.241
Product selection
Selector Part Number Output Voltage (V) Output Current (A) Range Power (W) Input W x H x D
1 QTD20.241 24 20 24-28Vdc 480 480-840Vdc 65 x 124 x 127mm
Part Number
Output Voltage (V)
Output Current (A)
Range
Power (W)
Input
W x H x D
Product Description

Suitable when you need state-of the art technology and flexibility for demanding tasks. With outstanding efficiency, 50% Bonus Power and many additional features this series is the „Best in Class“.

Contact the supplier
PULS The World of DIN-Rail Power Supplies
PULS Sarl