Prevailing torque type hexagon thin nuts (with non-metallic insert)

Standard GB/T 6172.2 - 2000
Description Prevailing torque type hexagon thin nut (with non-metallic insert) GB/T 6172.2 M3
Part number GB/T 6172.2 M3
Product selection
Selector Ref Nominal Pitch (mm) m (mm) s (mm)
1 GB/T 6172.2 M3 M3 0.5 1.55 5.5
2 GB/T 6172.2 M4 M4 0.7 1.95 7
3 GB/T 6172.2 M5 M5 0.8 2.45 8
4 GB/T 6172.2 M6 M6 1 2.9 10
5 GB/T 6172.2 M8 M8 1.25 3.7 13
6 GB/T 6172.2 M10 M10 1.5 4.7 16
7 GB/T 6172.2 M12 M12 1.75 5.7 18
8 GB/T 6172.2 M14 M14 2 6.42 21
9 GB/T 6172.2 M16 M16 2 7.42 24
10 GB/T 6172.2 M20 M20 2.5 9.1 30
11 GB/T 6172.2 M24 M24 3 10.9 36
12 GB/T 6172.2 M30 M30 3.5 13.9 46
13 GB/T 6172.2 M36 M36 4 16.9 55
Ref
Nominal
Pitch (mm)
m (mm)
s (mm)