Prevailing torque type hexagon nuts (with non-metallic insert), style 2

Standard GB/T 6182 - 2000
Description Prevailing torque type hexagon nut (with non-metallic insert), style 2 GB/T 6182 M5
Part number GB/T 6182 M5
Product selection
Selector Ref Nominal Pitch (mm) m (mm) s (mm)
1 GB/T 6182 M5 M5 0.8 4.8 8
2 GB/T 6182 M6 M6 1 5.4 10
3 GB/T 6182 M8 M8 1.25 7.14 13
4 GB/T 6182 M10 M10 1.5 8.94 16
5 GB/T 6182 M12 M12 1.75 11.57 18
6 GB/T 6182 M14 M14 2 13.4 21
7 GB/T 6182 M16 M16 2 15.7 24
8 GB/T 6182 M20 M20 2.5 19 30
9 GB/T 6182 M24 M24 3 22.6 36
10 GB/T 6182 M30 M30 3.5 27.3 46
11 GB/T 6182 M36 M36 4 33.1 55
Ref
Nominal
Pitch (mm)
m (mm)
s (mm)