Prevailing torque type hexagon nuts (with non-metallic insert), style 1, with fine pitch thread

Standard GB/T 889.2 - 2000
Description Prevailing torque type hexagon nut (with non-metallic insert), style 1, with fine pitch thread GB/T 889.2 M8X1
Part number GB/T 889.2 M8X1
Product selection
Selector Ref Nominal Pitch (mm) m (mm) s (mm)
1 GB/T 889.2 M8X1 M8 1 6.44 13
2 GB/T 889.2 M10X1 M10 1 8.04 16
3 GB/T 889.2 M10X1.25 M10 1.25 8.04 16
4 GB/T 889.2 M12X1.25 M12 1.25 10.37 18
5 GB/T 889.2 M12X1.5 M12 1.5 10.37 18
6 GB/T 889.2 M14X1.5 M14 1.5 12.1 21
7 GB/T 889.2 M16X1.5 M16 1.5 14.1 24
8 GB/T 889.2 M20X1.5 M20 1.5 16.9 30
9 GB/T 889.2 M24X2 M24 2 20.2 36
10 GB/T 889.2 M30X2 M30 2 24.3 46
11 GB/T 889.2 M36X3 M36 3 29.4 55
Ref
Nominal
Pitch (mm)
m (mm)
s (mm)