Prevailing torque type hexagon nuts with flange (with non-metallic insert)

Standard GB/T 6183.1 - 2000
Description Prevailing torque type hexagon nut with flange (with non-metallic insert) GB/T 6183.1 M5
Part number GB/T 6183.1 M5
Product selection
Selector Ref Nominal Pitch (mm) m (mm) s (mm)
1 GB/T 6183.1 M5 M5 0.8 4.7 8
2 GB/T 6183.1 M6 M6 1 5.7 10
3 GB/T 6183.1 M8 M8 1.25 7.64 13
4 GB/T 6183.1 M10 M10 1.5 9.64 15
5 GB/T 6183.1 M12 M12 1.75 11.57 18
6 GB/T 6183.1 M14 M14 2 13.3 21
7 GB/T 6183.1 M16 M16 2 15.3 24
8 GB/T 6183.1 M20 M20 2.5 18.7 30
Ref
Nominal
Pitch (mm)
m (mm)
s (mm)
Users Who Downloaded This Product Also Downloaded
Page