3-Axes Transponders 3DC11LP-AOIF

RFID Antennas

Manufacturer PREMO S.L.
Description SMD 3D11 Coil Low Profile AOI 13x11.6x3.45mm, Qz nom 5, f 20 kHz
Part Number 3DC11LP-AOIF-A-3000J
Product selection
Selector Part Number Description
1 3DC11LP-AOIF-A-3000J SMD 3D11 Coil Low Profile AOI 13x11.6x3.45mm, Qz nom 5, f 20 kHz
2 3DC11LP-AOIF-0477J SMD 3D11 Coil Low Profile AOI 13x11.6x3.45mm, Qz nom 24, f 125 kHz
3 3DC11LP-AOIF-0720J SMD 3D11 Coil Low Profile AOI 13x11.6x3.45mm, Qz nom 20, f 125 kHz
4 3DC11LP-AOIF-C-0720J SMD 3D11 Coil Low Profile AOI 13x11.6x3.45mm, Qz nom 20, f 134 kHz
Part Number
Description
Documentation
Contact the supplier
PREMO S.L. Backed by more than 54 years experience, PREMO is and influential and global technology leader in the development of RFID automotive antennas and one of the main electronics components manufacturers worldwide. PREMO has 31Million Turnover in 2015 and is headquartered in Malaga (Spain).
PREMO S.L.