preci-dip
By preci-dip


Wire-wrap socket connector 2.54 mm, with connecting pin, height 4.9 mm, single row

Manufacturer preci-dip
Description Wire-wrap socket connector 2.54 mm, with connecting pin, height 4.9 mm, single row, 23 contacts, Tin / 0,75 µm Gold, L = 11.9 mm
Part number 326-83-123-41-003101
Omniclass number 23.35.27.13
CAD models
Share

Product selection

Number of Contacts
PP Plating Code
Index Selector Contact Length L (mm) WW-Level XXX Code
1 1 5.9 1 001
2 2 8.9 2 002
3 3 11.9 3 003

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map