2

Surface mount SLC connector, low profile, single row - 2 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, single row, 2 mm GRID, 2 contacts, Barrel / Piston : 0.25 μm gold / 0.5 μm gold
Part number 821-S1-002-30-012101
Product selection
Selector Initial Height A (mm) Stroke S (mm) XXX Code
1 5 1.1 012
2 5.5 1.1 013
3 6 1.4 014
4 6.5 1.4 015
Initial Height A (mm)
Stroke S (mm)
XXX Code
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA
Users Who Downloaded This Product Also Downloaded
Page