preci-dip - Free CAD models - Surface mount SLC connector, low profile, double row - 2.54 mm GRID - TraceParts
preci-dip
By preci-dip

Surface mount SLC connector, low profile, double row - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, double row, 2.54 mm GRID, 6 contacts, A = 6.5 mm / B = 4 mm, stroke = 1.4 mm
Part number 813-SS-006-30-005101
CAD models
Share

Product selection

Index Selector Initial Height A (mm) Stroke S (mm) Plastic Body Height B (mm) XXX Code
1 1 4.5 1.15 2.95 001
2 5 5 1.4 2.95 002
3 6 5.5 1.4 2.95 003
4 7 6 1.4 4 004
5 8 6.5 1.4 4 005
6 9 7 1.4 4 006
7 10 7.5 1.4 4 007
Number of Contacts

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map