preci-dip - Free CAD models - Surface mount SLC connector, low profile, double row - 2.54 mm GRID - TraceParts
preci-dip
By preci-dip

Surface mount SLC connector, low profile, double row - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, double row, 2.54 mm GRID, 6 contacts, A = 6 mm / B = 4 mm
Part number 813-S1-006-30-014101
CAD models
Share

Product selection

Index Selector Initial Height A (mm) Plastic Body Height B (mm) XXX Code
1 1 6 4 014
2 5 6.5 4 015
3 6 7 4 016
4 7 7.5 4 017
Number of Contacts

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map