2

Surface mount SLC connector, low profile, double row - 2 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, double row, 2 mm GRID, 4 contacts, Barrel / Piston : 0.25 μm gold / 0.5 μm gold
Part number 823-S1-004-30-012101
Request Free PCB CAD Models
Product selection
Selector Initial Height A (mm) Stroke S (mm) XXX Code
1 5 1.4 012
2 5.5 1.4 013
3 6 1.4 014
4 6.5 1.4 015
Initial Height A (mm)
Stroke S (mm)
XXX Code
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA