preci-dip
By preci-dip


Straight interconnect pin connector 2.54 mm, solder tail, single row

Manufacturer preci-dip
Description Straight interconnect pin connector 2.54 mm, solder tail, single row, 2 contacts, 0,25 µm Gold / 0,25 µm Gold, L1 = 6.2 mm
Part number 351-10-102-00-003101
CAD models
Share

Product selection

Number of Contacts
PP Plating Code
Index Selector L1 (mm) L2 (mm) XXX Code
1 1 6.2 4.7 003
2 2 8.4 3.5 004
3 3 15.3 3.5 005
4 4 21.2 3.5 016
5 5 27.4 3.5 017

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map