2

Dual-In-Line Headers - Slotted head / Turret / Solder cup / Open frame / Solder tail

DIL headers for wiring applications. Header with slotted head to accept wires or component leads

Manufacturer preci-dip
Description Dual-In-Line Headers, Slotted head / Turret / Solder cup / Open frame / Solder tail, 6 poles, Tin / Flash Gold
Part number 160-87-306-00-001101
Product selection
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
5 6 7.6 7.62 10.1 160-PP-306-00-001101
6 8 10.1 7.62 10.1 160-PP-308-00-001101
7 10 12.6 7.62 10.1 160-PP-310-00-001101
8 12 15.2 7.62 10.1 160-PP-312-00-001101
9 14 17.7 7.62 10.1 160-PP-314-00-001101
10 16 20.3 7.62 10.1 160-PP-316-00-001101
11 18 22.8 7.62 10.1 160-PP-318-00-001101
12 20 25.3 7.62 10.1 160-PP-320-00-001101
13 22 27.8 7.62 10.1 160-PP-322-00-001101
14 24 30.4 7.62 10.1 160-PP-324-00-001101
15 28 35.5 7.62 10.1 160-PP-328-00-001101
17 20 25.4 10.16 12.6 160-PP-420-00-001101
18 22 27.8 10.16 12.6 160-PP-422-00-001101
19 24 30.4 10.16 12.6 160-PP-424-00-001101
20 28 35.5 10.16 12.6 160-PP-428-00-001101
21 32 40.6 10.16 12.6 160-PP-432-00-001101
22 10 12.7 15.24 17.7 160-PP-610-00-001101
23 24 30.5 15.24 17.7 160-PP-624-00-001101
24 28 35.5 15.24 17.7 160-PP-628-00-001101
25 32 40.6 15.24 17.7 160-PP-632-00-001101
26 36 45.7 15.24 17.7 160-PP-636-00-001101
27 40 50.8 15.24 17.7 160-PP-640-00-001101
28 42 53.3 15.24 17.7 160-PP-642-00-001101
29 48 60.9 15.24 17.7 160-PP-648-00-001101
30 50 63.5 15.24 17.7 160-PP-650-00-001101
31 52 66 15.24 17.7 160-PP-652-00-001101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA