Universal converter - 9116B

Manufacturer PR electronics
Description Universal converter - 9116B
Part Number 9116B
Mass 185
Product selection
Selector Part Number Description Mass Operating Temperature Dimensions (HxWxD) (mm)
1 9116B Universal converter - 9116B 185 -20°C to +60°C 109 x 23.5 x 104
Part Number
Description
Mass
Operating Temperature
Dimensions (HxWxD) (mm)
Documentation
Contact the supplier
PR electronics PR electronics is the trusted partner for the process and factory automation industry. We specialize in making industrial process control safer, more reliable, and more efficient.
PR electronics A/S