Power clamp arms (straigh-plain) (full metric), NAAMS ACA 201M to 203M

Standard NAAMS ACA
Description Power clamp arms (straight-plain) (full metric), NAAMS ACA201M, with optional design
Part number ACA201M
Material 4140 or equivalent
Note Dimensions of hub drive features vary according to manufacturer
Product selection
Selector NAAMS CODE dim "A" (mm) max OAL (ref) (mm) Weight (kg)
1 ACA201M 90 115 0.5
2 ACA202M 120 145 0.7
3 ACA203M 150 175 0.8
NAAMS CODE
dim "A" (mm)
max OAL (ref) (mm)
Weight (kg)
Documentation