Power clamp arms (25mm offset-machined) (full metric), NAAMS ACA 130M to 138M

Standard NAAMS ACA
Description Power clamp arms (25mm offset-machined) (full metric), NAAMS ACA130M
Part number ACA130M
Material 4140 or equivalent
Note Dimensions of hub drive features vary according to manufacturer
Product selection
Selector NAAMS CODE dim "P" (mm) max OAL (ref) (mm) Weight (kg)
1 ACA130M 155 192 2.1
2 ACA131M 185 222 2.3
3 ACA132M 215 252 2.6
4 ACA133M 245 282 2.8
5 ACA134M 275 312 3.1
6 ACA135M 305 342 3.3
7 ACA136M 335 372 3.6
8 ACA137M 365 402 3.8
9 ACA138M 395 432 4.1
NAAMS CODE
dim "P" (mm)
max OAL (ref) (mm)
Weight (kg)
Documentation