PR30-PR40-PR60-PR67

The PR30 to PR67 reversible pumps are designed to pump lubricating fluids (oil, diesel oil, etc.). Their flow rate is from 1 to 90 L / min; maximum working pressure 10 bar.

Manufacturer Pollard Pumps
Description Pump PR30
Part number PR30
Flow range (L/min) ≤ 90
Speed rotation range (rpm) ≤ 1500
Fluid viscosity range (cSt) 1–10000
Suction capacity (bar) -0,5
Max. operating pressure (bar) 10
Integrated by-pass Yes
By-pass standard setting (bar) 5
Standard operating temperature (°C) -20/+150
Body and stator material Cast iron
Shaft and vanes material Hardened steel
Max. size of hard particles (microns) 200
Acoustic pressure (dB) 70
Seal type Mechanical seal
Weight (kg) 9
Flow at 1500 rpm 45 L/min
Product selection
Selector Part number Description Flow range (L/min) Speed rotation range (rpm) Fluid viscosity range (cSt) Suction capacity (bar) Max. operating pressure (bar) Integrated by-pass By-pass standard setting (bar) Standard operating temperature (°C) Body and stator material Shaft and vanes material Max. size of hard particles (microns) Acoustic pressure (dB) Seal type Weight (kg) Flow at 1500 rpm
1 PR30 Pump PR30 ≤ 90 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 70 Mechanical seal 9 45 L/min
2 PR40 Pump PR40 ≤ 90 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 70 Mechanical seal 9 60 L/min
3 PR60 Pump PR60 ≤ 90 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 70 Mechanical seal 9 90 L/min
4 PR67 Pump PR67 ≤ 90 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 70 Mechanical seal 9 100 L/min
Part number
Description
Flow range (L/min)
Speed rotation range (rpm)
Fluid viscosity range (cSt)
Suction capacity (bar)
Max. operating pressure (bar)
Integrated by-pass
By-pass standard setting (bar)
Standard operating temperature (°C)
Body and stator material
Shaft and vanes material
Max. size of hard particles (microns)
Acoustic pressure (dB)
Seal type
Weight (kg)
Flow at 1500 rpm
Documentation
Contact the supplier
Pollard Pumps Designer and manufacturer of positive displacement pumps
Pompes Pollard
Pompes Pollard