PR10-PR16-PR20-PR25

Les pompes de la gamme PR10 à PR25 sont adaptées pour véhiculer les fluides possédants un pouvoir lubrifiant (huile, gasoil…). Leurs débits vont de 1 à 37 L/min, pour une pression d’utilisation jusqu’à 10 bar.

Manufacturer Pollard Pumps
Description Pump PR10
Part number PR10
Flow range (L/min) ≤ 37
Speed rotation range (rpm) ≤ 1500
Fluid viscosity range (cSt) 1–10000
Suction capacity (bar) -0,5
Max. operating pressure (bar) 10
Integrated by-pass Yes
By-pass standard setting (bar) 5
Standard operating temperature (°C) -20/+150
Body and stator material Cast iron
Shaft and vanes material Hardened steel
Max. size of hard particles (microns) 200
Acoustic pressure (dB) 65
Seal type Mechanical seal
Weight (kg) 6,2
Flow at 1500 rpm 15 L/min
Product selection
Selector Part number Description Flow range (L/min) Speed rotation range (rpm) Fluid viscosity range (cSt) Suction capacity (bar) Max. operating pressure (bar) Integrated by-pass By-pass standard setting (bar) Standard operating temperature (°C) Body and stator material Shaft and vanes material Max. size of hard particles (microns) Acoustic pressure (dB) Seal type Weight (kg) Flow at 1500 rpm
1 PR10 Pump PR10 ≤ 37 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 65 Mechanical seal 6,2 15 L/min
2 PR16 Pump PR16 ≤ 37 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 65 Mechanical seal 6,2 24 L/min
3 PR20 Pump PR20 ≤ 37 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 65 Mechanical seal 6,2 30 L/min
4 PR25 Pump PR25 ≤ 37 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 65 Mechanical seal 6,2 37 L/min
Part number
Description
Flow range (L/min)
Speed rotation range (rpm)
Fluid viscosity range (cSt)
Suction capacity (bar)
Max. operating pressure (bar)
Integrated by-pass
By-pass standard setting (bar)
Standard operating temperature (°C)
Body and stator material
Shaft and vanes material
Max. size of hard particles (microns)
Acoustic pressure (dB)
Seal type
Weight (kg)
Flow at 1500 rpm
Documentation
Contact the supplier
Pollard Pumps Designer and manufacturer of positive displacement pumps
Pompes Pollard
Pompes Pollard