PLN10-PLN16-PLN20-PLN25

The PLN10 to PLN25 pumps are designed to pump lubricating fluids (oil, diesel oil, etc.). Their flow rate is from 1 to 37 L / min; maximum working pressure 10 bar.

Manufacturer Pollard Pumps
Description Pump PLN10
Part number PLN10
Flow range (L/min) ≤ 37
Speed rotation range (rpm) ≤ 1500
Fluid viscosity range (cSt) 1–10000
Suction capacity (bar) -0,5
Max. operating pressure (bar) 10
Integrated by-pass Yes
By-pass standard setting (bar) 5
Standard operating temperature (°C) -20/+150
Body and stator material Cast iron
Shaft and vanes material Hardened steel
Max. size of hard particles (microns) 200
Acoustic pressure (dB) 65
Seal type Mechanical seal
Weight (kg) 6,2
Flow at 1500 rpm 15 L/min
Product selection
Selector Part number Description Flow range (L/min) Speed rotation range (rpm) Fluid viscosity range (cSt) Suction capacity (bar) Max. operating pressure (bar) Integrated by-pass By-pass standard setting (bar) Standard operating temperature (°C) Body and stator material Shaft and vanes material Max. size of hard particles (microns) Acoustic pressure (dB) Seal type Weight (kg) Flow at 1500 rpm
1 PLN10 Pump PLN10 ≤ 37 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 65 Mechanical seal 6,2 15 L/min
2 PLN16 Pump PLN16 ≤ 37 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 65 Mechanical seal 6,2 24 L/min
3 PLN20 Pump PLN20 ≤ 37 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 65 Mechanical seal 6,2 30 L/min
4 PLN25 Pump PLN25 ≤ 37 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 65 Mechanical seal 6,2 37 L/min
Part number
Description
Flow range (L/min)
Speed rotation range (rpm)
Fluid viscosity range (cSt)
Suction capacity (bar)
Max. operating pressure (bar)
Integrated by-pass
By-pass standard setting (bar)
Standard operating temperature (°C)
Body and stator material
Shaft and vanes material
Max. size of hard particles (microns)
Acoustic pressure (dB)
Seal type
Weight (kg)
Flow at 1500 rpm
Documentation