P01-P02-P04-P06-P08

The P01 to P08 pumps are designed to pump lubricating fluids (oil, diesel oil, etc.). Their flow rate is from 1 to 24 L / min; maximum working pressure 10 bar.

Manufacturer Pollard Pumps
Description Pump P06
Part number P06
Flow range (L/min) ≤24
Speed rotation range (rpm) ≤3000
Fluid viscosity range (cSt) 1–10000
Suction capacity (Bar) -0,5
Max. operating pressure (Bar) 10
Integrated by-pass Yes
By-pass standard setting (Bar) 5
Standard operating temperature (°C) -20/+150
Body and stator material Cast iron
Shaft and vanes material Hardened steel
Max. size of hard particles (microns) 200
Acoustic pressure (dB) 60
Seal type Mechanical seal
Weight (kg) 2,8
Flow at 1500 rpm 9 L/min
Product selection
Selector Part number Description Flow range (L/min) Speed rotation range (rpm) Fluid viscosity range (cSt) Suction capacity (Bar) Max. operating pressure (Bar) Integrated by-pass By-pass standard setting (Bar) Standard operating temperature (°C) Body and stator material Shaft and vanes material Max. size of hard particles (microns) Acoustic pressure (dB) Seal type Weight (kg) Flow at 1500 rpm
1 P01 Pump P01 ≤24 ≤3000 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 60 Mechanical seal 2,8 1,5 L/min
2 P02 Pump P02 ≤24 ≤3000 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 60 Mechanical seal 2,8 3 L/min
3 P04 Pump P04 ≤24 ≤3000 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 60 Mechanical seal 2,8 6 L/min
4 P06 Pump P06 ≤24 ≤3000 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 60 Mechanical seal 2,8 9 L/min
5 P08 Pump 08 ≤24 ≤3000 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 60 Mechanical seal 2,8 11 L/min
Part number
Description
Flow range (L/min)
Speed rotation range (rpm)
Fluid viscosity range (cSt)
Suction capacity (Bar)
Max. operating pressure (Bar)
Integrated by-pass
By-pass standard setting (Bar)
Standard operating temperature (°C)
Body and stator material
Shaft and vanes material
Max. size of hard particles (microns)
Acoustic pressure (dB)
Seal type
Weight (kg)
Flow at 1500 rpm
Documentation
Contact the supplier
Pollard Pumps Designer and manufacturer of positive displacement pumps
Pompes Pollard
Pompes Pollard