MPLN30-MPLN40-MPLN60-MPLN67

The motor-pumps of the range MPLN30 to MPLN67 are suitable for pumping fluids having a lubricating propriety (oil, diesel oil, etc.). Their flow rates range is from 20 to 90 L / min, for a working pressure up to 10 bar.

Manufacturer Pollard Pumps
Description Motor-pump MPLN60
Part number MPLN60
Flow range (L/min) ≤ 90
Speed rotation range (rpm) ≤ 1500
Fluid viscosity range (cSt) 1–10000
Suction capacity (bar) -0,5
Max. operating pressure (bar) 10
Integrated by-pass Yes
By-pass standard setting (bar) 5
Standard operating temperature (°C) -20/+150
Body and stator material Cast iron
Shaft and vanes material Hardened steel
Max. size of hard particles (microns) 200
Acoustic pressure (dB) 70
Seal type Mechanical seal
Weight (kg) Depending on the motorization
Flow at 1500 rpm 90 L/min
Product selection
Selector Part number Description Flow range (L/min) Speed rotation range (rpm) Fluid viscosity range (cSt) Suction capacity (bar) Max. operating pressure (bar) Integrated by-pass By-pass standard setting (bar) Standard operating temperature (°C) Body and stator material Shaft and vanes material Max. size of hard particles (microns) Acoustic pressure (dB) Seal type Weight (kg) Flow at 1500 rpm
1 MPLN30 Motor-pump MPLN30 ≤ 90 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 70 Mechanical seal Depending on the motorization 45 L/min
2 MPLN40 Motor-pump MPLN40 ≤ 90 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 70 Mechanical seal Depending on the motorization 60 L/min
3 MPLN60 Motor-pump MPLN60 ≤ 90 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 70 Mechanical seal Depending on the motorization 90 L/min
4 MPLN67 Motor-pump MPLN67 ≤ 90 ≤ 1500 1–10000 -0,5 10 Yes 5 -20/+150 Cast iron Hardened steel 200 70 Mechanical seal Depending on the motorization 100 L/min
Part number
Description
Flow range (L/min)
Speed rotation range (rpm)
Fluid viscosity range (cSt)
Suction capacity (bar)
Max. operating pressure (bar)
Integrated by-pass
By-pass standard setting (bar)
Standard operating temperature (°C)
Body and stator material
Shaft and vanes material
Max. size of hard particles (microns)
Acoustic pressure (dB)
Seal type
Weight (kg)
Flow at 1500 rpm
Documentation
Contact the supplier
Pollard Pumps Designer and manufacturer of positive displacement pumps
Pompes Pollard
Pompes Pollard