1

RPP 5

Manufacturer POGGI
Description PL 34 RPP5 15 - 8RF
Part Number 53F034015P
Product selection
Selector Part Number Description Material Bush Max. Bore Dp De Df Dm Di F S R
1 53F034015P PL 34 RPP5 15 - 8RF Steel 1008 25 54,11 52,97 57,0 43,0 - 20,5 22,0 1,5
2 53F036015P PL 36 RPP5 15 - 8RF Steel 1108 28 57,30 56,16 60,0 44,0 - 20,5 22,0 1,5
3 53F038015P PL 38 RPP5 15 - 8RF Steel 1108 28 60,48 59,34 66,0 48,0 - 20,5 22,0 1,5
4 53F040015P PL 40 RPP5 15 - 8F Steel 1108 28 63,66 62,52 71,0 52,0 - 20,5 22,0 1,5
5 53F044015P PL 44 RPP5 15 - 8F Steel 1108 28 70,03 68,89 75,0 54,0 - 20,5 22,0 1,5
6 53F048015P PL 48 RPP5 15 - 8F Steel 1210 32 76,39 75,25 83,0 64,0 - 20,5 25,0 4,5
7 53F056015P PL 56 RPP5 15 - 8F Cast iron 1210 32 89,13 87,99 93,0 70,0 - 20,5 25,0 4,5
8 53F064015P PL 64 RPP5 15 - 8F Cast iron 1210 32 101,86 100,72 106,0 78,0 - 20,5 25,0 4,5
9 53F072015P PL 72 RPP5 15 - 8F Cast iron 1610 42 114,59 113,45 119,0 90,0 - 20,5 25,0 4,5
10 53F080015P PL 80 RPP5 15 - 8F Cast iron 1610 42 127,32 126,18 135,0 92,0 - 20,5 25,0 4,5
11 53F090015P PL 90 RPP5 15 - 7W Cast iron 1610 42 143,24 142,10 - 92,0 126,0 20,5 25,0 2,25
12 53F112015P PL112 RPP5 15 - 7W Cast iron 1610 42 178,25 177,11 - 92,0 162,0 20,5 25,0 2,25
13 53F136015P PL136 RPP5 15 - 7W Cast iron 2012 50 216,45 215,31 - 106,0 199,0 20,5 32,0 5,75
14 53F150015P PL150 RPP5 15 - 7W Cast iron 2012 50 238,73 237,59 - 106,0 222,0 20,5 32,0 5,75
Part Number
Description
Material
Bush
Max. Bore
Dp
De
Df
Dm
Di
F
S
R
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.