1

RPP 14

Manufacturer POGGI
Description PL 28 RPP14 40 - 4F
Part Number 53I028040P
Product selection
Selector Part Number Description Material Bush Max. Bore Dp De Df Dm Di F S R
1 53I028040P PL 28 RPP14 40 - 4F Cast iron 2012 50 124,78 122,12 127,0 - 90,0 54,0 32,0 11
2 53I029040P PL 29 RPP14 40 - 4F Cast iron 2012 50 129,23 126,57 138,0 - 100,0 54,0 32,0 11
3 53I030040P PL 30 RPP14 40 - 4F Cast iron 2012 50 133,69 130,99 138,0 - 100,0 54,0 32,0 11
4 53I032040P PL 32 RPP14 40 - 4F Cast iron 2012 50 142,60 139,88 154,0 - 104,0 54,0 32,0 11
5 53I034040P PL 34 RPP14 40 - 4F Cast iron 2517 60 151,52 148,79 160,0 - 110,0 54,0 45,0 4,5
6 53I036040P PL 36 RPP14 40 - 4F Cast iron 2517 60 160,43 157,68 168,0 - 120,0 54,0 45,0 4,5
7 53I038040P PL 38 RPP14 40 - 4F Cast iron 2517 60 169,34 166,60 183,0 - 130,0 54,0 45,0 4,5
8 53I040040P PL 40 RPP14 40 - 4F Cast iron 2517 60 178,25 175,49 188,0 - 138,0 54,0 45,0 4,5
9 53I044040P PL 44 RPP14 40 - 4F Cast iron 3020 75 196,08 193,28 211,0 - 155,0 54,0 51,0 1,5
10 53I048040P PL 48 RPP14 40 - 4F Cast iron 3020 75 213,90 211,11 226,0 - 170,0 54,0 51,0 1,5
11 53I056040P PL 56 RPP14 40 - 9WF Cast iron 3020 75 249,55 246,76 256,0 170,0 208,0 54,0 51,0 1,5
12 53I064040P PL 64 RPP14 40 - 9WF Cast iron 3020 75 285,21 282,41 296,0 170,0 239,0 54,0 51,0 1,5
13 53I072040P PL 72 RPP14 40 - 9W Cast iron 3020 75 320,86 318,06 - 170,0 280,0 54,0 51,0 1,5
14 53I080040P PL 80 RPP14 40 - 9A Cast iron 3020 75 356,51 353,71 - 170,0 315,0 54,0 51,0 1,5
15 53I090040P PL 90 RPP14 40 - 9A Cast iron 3020 75 401,07 398,28 - 170,0 358,0 54,0 51,0 1,5
16 53I112040P PL112 RPP14 40 - 9A Cast iron 3020 75 499,11 496,32 - 170,0 457,0 54,0 51,0 1,5
17 53I144040P PL144 RPP14 40 - 9A Cast iron 3020 75 641,71 638,92 - 170,0 600,0 54,0 51,0 1,5
18 53I168040P PL168 RPP14 40 - 9A Cast iron 3020 75 748,66 745,87 - 170,0 706,0 54,0 51,0 1,5
19 53I192040P PL192 RPP14 40 - 9A Cast iron 3020 75 855,62 852,82 - 170,0 813,0 54,0 51,0 1,5
20 53I216040P PL216 RPP14 40 - 9A Cast iron 3020 75 962,57 959,76 - 170,0 920,0 54,0 51,0 1,5
21 53I264040P PL264 RPP14 40 - 7A Cast iron 3535 90 1176,47 1173,68 - 190,0 1120,0 54,0 89,0 17,5
22 53I028055P PL 28 RPP14 55 - 4F Cast iron 2012 50 124,78 122,12 127,0 - 90,0 70,0 32,0 19
23 53I029055P PL 29 RPP14 55 - 4F Cast iron 2012 50 129,23 126,57 138,0 - 100,0 70,0 32,0 19
24 53I030055P PL 30 RPP14 55 - 4F Cast iron 2517 60 133,69 130,99 138,0 - 100,0 70,0 45,0 12,5
25 53I032055P PL 32 RPP14 55 - 4F Cast iron 2517 60 142,60 139,88 154,0 - 108,0 70,0 45,0 12,5
26 53I034055P PL 34 RPP14 55 - 4F Cast iron 2517 60 151,52 148,79 160,0 - 110,0 70,0 45,0 12,5
27 53I036055P PL 36 RPP14 55 - 4F Cast iron 2517 60 160,43 157,68 168,0 - 120,0 70,0 45,0 12,5
28 53I038055P PL 38 RPP14 55 - 4F Cast iron 2517 60 169,34 166,60 183,0 - 130,0 70,0 45,0 12,5
29 53I040055P PL 40 RPP14 55 - 4F Cast iron 2517 60 178,25 175,49 188,0 - 138,0 70,0 45,0 12,5
30 53I044055P PL 44 RPP14 55 - 4F Cast iron 3020 75 196,08 193,28 211,0 - 155,0 70,0 51,0 9,5
31 53I048055P PL 48 RPP14 55 - 4F Cast iron 3020 75 213,90 211,11 226,0 - 170,0 70,0 51,0 9,5
32 53I056055P PL 56 RPP14 55 - 9WF Cast iron 3020 75 249,55 246,76 256,0 170,0 208,0 70,0 51,0 9,5
33 53I064055P PL 64 RPP14 55 - 9WF Cast iron 3020 75 285,21 282,41 296,0 170,0 239,0 70,0 51,0 9,5
34 53I072055P PL 72 RPP14 55 - 9W Cast iron 3020 75 320,86 318,06 - 170,0 280,0 70,0 51,0 9,5
35 53I080055P PL 80 RPP14 55 - 9A Cast iron 3020 75 356,51 353,71 - 170,0 315,0 70,0 51,0 9,5
36 53I090055P PL 90 RPP14 55 - 9A Cast iron 3020 75 401,07 398,28 - 170,0 358,0 70,0 51,0 9,5
37 53I112055P PL112 RPP14 55 - 9A Cast iron 3020 75 499,11 496,32 - 170,0 457,0 70,0 51,0 9,5
38 53I144055P PL144 RPP14 55 - 9A Cast iron 3020 75 641,71 638,92 - 170,0 600,0 70,0 51,0 9,5
39 53I168055P PL168 RPP14 55 - 9A Cast iron 3020 75 748,66 745,87 - 170,0 706,0 70,0 51,0 9,5
40 53I192055P PL192 RPP14 55 - 9A Cast iron 3020 75 855,62 852,82 - 170,0 813,0 70,0 51,0 9,5
41 53I216055P PL216 RPP14 55 - 7A Cast iron 3535 90 962,57 959,76 - 190,0 920,0 70,0 89,0 9,5
42 53I264055P PL264 RPP14 55 - 7A Cast iron 3535 90 1176,47 1173,68 - 230,0 1120,0 70,0 89,0 9,5
43 53I028085P PL 28 RPP14 85 - 4F Cast iron 2517 60 124,78 122,12 127,0 - 99,0 102,0 45,0 28,5
44 53I029085P PL 29 RPP14 85 - 4F Cast iron 2517 60 129,23 126,57 138,0 - 100,0 102,0 45,0 28,5
45 53I030085P PL 30 RPP14 85 - 4F Cast iron 2517 60 133,69 130,99 138,0 - 100,0 102,0 45,0 28,5
46 53I032085P PL 32 RPP14 85 - 4F Cast iron 2517 60 142,60 139,88 154,0 - 108,0 102,0 45,0 28,5
47 53I034085P PL 34 RPP14 85 - 4F Cast iron 2517 60 151,52 148,79 160,0 - 110,0 102,0 45,0 28,5
48 53I036085P PL 36 RPP14 85 - 4F Cast iron 3020 75 160,43 157,68 168,0 - 125,0 102,0 51,0 25,5
49 53I038085P PL 38 RPP14 85 - 4F Cast iron 3020 75 169,34 166,60 183,0 - 130,0 102,0 51,0 25,5
50 53I040085P PL 40 RPP14 85 - 4F Cast iron 3020 75 178,25 175,49 188,0 - 138,0 102,0 51,0 25,5
51 53I044085P PL 44 RPP14 85 - 4F Cast iron 3030 75 196,08 193,28 211,0 - 155,0 102,0 76,0 13
52 53I048085P PL 48 RPP14 85 - 4F Cast iron 3030 75 213,90 211,11 226,0 - 170,0 102,0 76,0 13
53 53I056085P PL 56 RPP14 85 - 4F Cast iron 3525 90 249,55 246,76 256,0 - 210,0 102,0 65,0 18,5
54 53I064085P PL 64 RPP14 85 - 9WF Cast iron 3525 90 285,21 282,41 296,0 190,0 239,0 102,0 65,0 18,5
55 53I072085P PL 72 RPP14 85 - 9W Cast iron 3525 90 320,86 318,06 - 190,0 280,0 102,0 65,0 18,5
56 53I080085P PL 80 RPP14 85 - 9A Cast iron 3525 90 356,51 353,71 - 190,0 315,0 102,0 65,0 18,5
57 53I090085P PL 90 RPP14 85 - 9A Cast iron 3525 90 401,07 398,28 - 190,0 358,0 102,0 65,0 18,5
58 53I112085P PL112 RPP14 85 - 9A Cast iron 3525 90 499,11 496,32 - 190,0 457,0 102,0 65,0 18,5
59 53I144085P PL144 RPP14 85 - 9A Cast iron 3525 90 641,71 638,92 - 190,0 600,0 102,0 65,0 18,5
60 53I168085P PL168 RPP14 85 - 9A Cast iron 3525 90 748,66 745,87 - 190,0 706,0 102,0 65,0 18,5
61 53I192085P PL192 RPP14 85 - 3A Cast iron 4040 100 855,62 852,82 - 230,0 813,0 102,0 102,0 -
62 53I216085P PL216 RPP14 85 - 3A Cast iron 4040 100 962,57 959,76 - 230,0 920,0 102,0 102,0 -
63 53I264085P PL264 RPP14 85 - 3A Cast iron 4040 100 1176,47 1173,68 - 230,0 1120,0 102,0 102,0 -
64 53I028115P PL 28 RPP14 115 - 4F Cast iron 2517 60 124,78 122,12 127,0 - 99,0 133,0 45,0 44
65 53I029115P PL 29 RPP14 115 - 4F Cast iron 2517 60 129,23 126,57 138,0 - 100,0 133,0 45,0 44
66 53I030115P PL 30 RPP14 115 - 4F Cast iron 2517 60 133,69 130,99 138,0 - 100,0 133,0 45,0 44
67 53I032115P PL 32 RPP14 115 - 4F Cast iron 2517 60 142,60 139,88 154,0 - 108,0 133,0 45,0 44
68 53I034115P PL 34 RPP14 115 - 4F Cast iron 2517 60 151,52 148,79 160,0 - 115,0 133,0 45,0 44
69 53I036115P PL 36 RPP14 115 - 4F Cast iron 3020 75 160,43 157,68 168,0 - 125,0 133,0 51,0 41
70 53I038115P PL 38 RPP14 115 - 4F Cast iron 3020 75 169,34 166,60 183,0 - 130,0 133,0 51,0 41
71 53I040115P PL 40 RPP14 115 - 4F Cast iron 3020 75 178,25 175,49 188,0 - 140,0 133,0 51,0 41
72 53I044115P PL 44 RPP14 115 - 4F Cast iron 3030 75 196,08 193,28 211,0 - 155,0 133,0 76,0 28,5
73 53I048115P PL 48 RPP14 115 - 4F Cast iron 3030 75 213,90 211,11 226,0 - 170,0 133,0 76,0 28,5
74 53I056115P PL 56 RPP14 115 - 4F Cast iron 3535 90 249,55 246,76 256,0 - 210,0 133,0 89,0 22
75 53I064115P PL 64 RPP14 115 - 9WF Cast iron 3535 90 285,21 282,41 296,0 190,0 239,0 133,0 89,0 22
76 53I072115P PL 72 RPP14 115 - 9W Cast iron 3535 90 320,86 318,06 - 190,0 280,0 133,0 89,0 22
77 53I080115P PL 80 RPP14 115 - 9A Cast iron 3535 90 356,51 353,71 - 190,0 315,0 133,0 89,0 22
78 53I090115P PL 90 RPP14 115 - 9A Cast iron 3535 90 401,07 398,28 - 190,0 358,0 133,0 89,0 22
79 53I112115P PL112 RPP14 115 - 9A Cast iron 3535 90 499,11 496,32 - 190,0 456,0 133,0 89,0 22
80 53I144115P PL144 RPP14 115 - 9A Cast iron 4040 100 641,71 638,92 - 230,0 600,0 133,0 102,0 15,5
81 53I168115P PL168 RPP14 115 - 9A Cast iron 4040 100 748,66 745,87 - 230,0 706,0 133,0 102,0 15,5
82 53I192115P PL192 RPP14 115 - 9A Cast iron 4040 100 855,62 852,82 - 230,0 813,0 133,0 102,0 15,5
83 53I216115P PL216 RPP14 115 - 9A Cast iron 4040 100 962,57 959,76 - 230,0 920,0 133,0 102,0 15,5
84 53I264115P PL264 RPP14 115 - 9A Cast iron 4040 100 1176,47 1173,68 - 230,0 1120,0 133,0 102,0 15,5
85 53I038170P PL 38 RPP14 170 - 4F Cast iron 3030 75 169,34 166,60 183,0 - 130,0 187,0 76,0 55,5
86 53I040170P PL 40 RPP14 170 - 4F Cast iron 3030 75 178,25 175,49 188,0 - 140,0 187,0 76,0 55,5
87 53I044170P PL 44 RPP14 170 - 4F Cast iron 3535 90 196,08 193,28 211,0 - 161,0 187,0 89,0 49
88 53I048170P PL 48 RPP14 170 - 4F Cast iron 3535 90 213,90 211,11 226,0 - 175,0 187,0 89,0 49
89 53I056170P PL 56 RPP14 170 - 4F Cast iron 3535 90 249,55 246,76 256,0 - 210,0 187,0 89,0 49
90 53I064170P PL 64 RPP14 170 - 4F Cast iron 4040 100 285,21 282,41 296,0 - 239,0 187,0 102,0 42,5
91 53I072170P PL 72 RPP14 170 - 9W Cast iron 4040 100 320,86 318,06 - 230,0 280,0 187,0 102,0 42,5
92 53I080170P PL 80 RPP14 170 - 9W Cast iron 4040 100 356,51 353,71 - 230,0 315,0 187,0 102,0 42,5
93 53I090170P PL 90 RPP14 170 - 9A Cast iron 4040 100 401,07 398,28 - 230,0 358,0 187,0 102,0 42,5
94 53I112170P PL112 RPP14 170 - 9A Cast iron 5050 125 499,11 496,32 - 265,0 457,0 187,0 127,0 30
95 53I144170P PL144 RPP14 170 - 9A Cast iron 5050 125 641,71 638,92 - 265,0 600,0 187,0 127,0 30
96 53I168170P PL168 RPP14 170 - 9A Cast iron 5050 125 748,66 745,87 - 265,0 706,0 187,0 127,0 30
97 53I192170P PL192 RPP14 170 - 9A Cast iron 5050 125 855,62 852,82 - 265,0 813,0 187,0 127,0 30
98 53I216170P PL216 RPP14 170 - 9A Cast iron 5050 125 962,57 959,76 - 265,0 920,0 187,0 127,0 30
99 53I264170P PL264 RPP14 170 - 9A Cast iron 5050 125 1176,47 1173,68 - 265,0 1120,0 187,0 127,0 30
Part Number
Description
Material
Bush
Max. Bore
Dp
De
Df
Dm
Di
F
S
R
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.