1

M16 Grooves

Manufacturer POGGI
Description B 180 M 16 - 3
Part Number 12M18016
Product selection
Selector Part Number Description Material Bush Max. Bore De Dm Di F S R
1 12M18016 B 180 M 16 - 3 Cast iron 6045 65 170 - 130 168 63 89.0
2 12M19016 B 190 M 16 - 3 Cast iron 7060 75 180 - 142 168 79 89.0
3 12M20016 B 200 M 16 - 3 Cast iron 8070 80 190 - 155 168 88 63.0
4 12M21216 B 212 M 16 - 3 Cast iron 9085 95 202 - 166 168 105 63.0
5 12M22416 B 224 M 16 - 3 Cast iron 9085 95 214 - 174 168 105 63.0
6 12M25016 B 250 M 16 - 3 Cast iron 9085 95 240 - 200 168 105 63.0
7 12M28016 B 280 M 16 - 3 Cast iron 9085 95 270 - 230 168 105 63.0
8 12M31516 B 315 M 16 - 3 Cast iron 10095 100 305 - 265 168 119 49.0
9 12M35516 B 355 M 16 - 5 Cast iron 10095 100 345 220 305 168 119 49.0
10 12M40016 B 400 M 16 - 5 Cast iron 10095 100 390 220 350 168 119 49.0
11 12M45016 B 450 M 16 - 5 Cast iron 10095 100 440 220 400 168 119 49.0
12 12M50016 B 500 M 16 - 5 Cast iron 10095 100 490 220 450 168 119 49.0
13 12M56016 B 560 M 16 - 7 Cast iron 115105 115 550 240 500 168 130 38.0
14 12M63016 B 630 M 16 - 7 Cast iron 115105 115 620 240 580 168 130 38.0
15 12M71016 B 710 M 16 - 7 Cast iron 115105 115 700 240 660 168 130 38.0
Part Number
Description
Material
Bush
Max. Bore
De
Dm
Di
F
S
R
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.