1
POGGI

J20 Grooves

Manufacturer POGGI
Description 45 J 20 - 1
Part Number 12J04520
Product selection
Selector Part Number Description Material Bush Max. Bore De Dm Di F S R
1 12J04520 45 J 20 - 1 Aluminium - - 43 30 - 52 58 -
2 12J05020 50 J 20 - 1 Aluminium - - 48 40 - 52 58 -
3 12J05620 56 J 20 - 1 Aluminium - - 54 40 - 52 58 -
4 12J06220 62 J 20 - 1 Aluminium - - 60 45 - 52 58 -
5 12J06320 63 J 20 - 1 Aluminium - - 61 45 - 52 58 -
6 12J06520 65 J 20 - 1 Aluminium - - 63 45 - 52 58 -
7 12J06920 69 J 20 - 1 Aluminium - - 67 50 - 52 58 -
8 12J07120 B 71 J 20 - 3 Cast iron 2825 30 69 - 59 52 37 15.0
9 12J07520 B 75 J 20 - 3 Cast iron 2825 30 73 - 59 52 37 15.0
10 12J08020 B 80 J 20 - 3 Cast iron 2825 30 78 - 64 52 37 15.0
11 12J08520 B 85 J 20 - 3 Cast iron 2825 30 83 - 69 52 37 15.0
12 12J09020 B 90 J 20 - 3 Cast iron 2825 30 88 - 74 52 37 15.0
13 12J09520 B 95 J 20 - 3 Cast iron 3825 40 93 - 79 52 37 15.0
14 12J10020 B 100 J 20 - 3 Cast iron 3825 40 98 - 84 52 37 15.0
15 12J10620 B 106 J 20 - 3 Cast iron 3825 40 104 - 90 52 37 15.0
16 12J11220 B 112 J 20 - 3 Cast iron 4830 50 110 - 96 52 45 7.0
17 12J11820 B 118 J 20 - 3 Cast iron 4830 50 116 - 102 52 45 7.0
18 12J12520 B 125 J 20 - 3B Cast iron 5040 55 123 - - 52 58 -
19 12J13220 B 132 J 20 - 3B Cast iron 5040 55 130 - - 52 58 -
20 12J14020 B 140 J 20 - 3B Cast iron 5040 55 138 - - 52 58 -
21 12J16020 B 160 J 20 - 3B Cast iron 5040 55 158 - - 52 58 -
22 12J18020 B 180 J 20 - 4 Cast iron 5040 55 178 120 160 52 58 -
23 12J20020 B 200 J 20 - 4 Cast iron 5040 55 198 120 180 52 58 -
24 12J22420 B 224 J 20 - 6 Cast iron 6045 65 222 130 204 52 63 -
25 12J25020 B 250 J 20 - 6 Cast iron 6045 65 248 130 230 52 63 -
26 12J28020 B 280 J 20 - 6 Cast iron 6045 65 278 130 260 52 63 -
27 12J31520 B 315 J 20 - 6 Cast iron 6045 65 313 130 295 52 63 -
28 12J35520 B 355 J 20 - 6 Cast iron 6045 65 353 130 335 52 63 -
29 12J40020 B 400 J 20 - 6 Cast iron 6045 65 398 130 380 52 63 -
Part Number
Description
Material
Bush
Max. Bore
De
Dm
Di
F
S
R
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.
Users Who Downloaded This Product Also Downloaded
Page