1

J16 Grooves

Manufacturer POGGI
Description 45 J 16 - 1
Part Number 12J04516
Product selection
Selector Part Number Description Material Bush Max. Bore De Dm Di F S R
1 12J04516 45 J 16 - 1 Aluminium - - 43 30 - 42 48 -
2 12J05016 50 J 16 - 1 Aluminium - - 48 40 - 42 48 -
3 12J05616 56 J 16 - 1 Aluminium - - 54 40 - 42 48 -
4 12J06216 62 J 16 - 1 Aluminium - - 60 45 - 42 48 -
5 12J06516 65 J 16 - 1 Aluminium - - 63 45 - 42 48 -
6 12J06916 69 J 16 - 1 Aluminium - - 67 50 - 42 48 -
7 12J06316 B 63 J 16 - 3 Cast iron 2016 20 61 - 47 42 27 15.0
8 12J07116 B 71 J 16 - 3 Cast iron 2825 30 69 - 59 42 37 5.0
9 12J07516 B 75 J 16 - 3 Cast iron 2825 30 73 - 59 42 37 5.0
10 12J08016 B 80 J 16 - 3 Cast iron 2825 30 78 - 64 42 37 5.0
11 12J08516 B 85 J 16 - 3 Cast iron 2825 30 83 - 69 42 37 5.0
12 12J09016 B 90 J 16 - 3 Cast iron 2825 30 88 - 74 42 37 5.0
13 12J09516 B 95 J 16 - 3 Cast iron 3825 40 93 - 79 42 37 5.0
14 12J10016 B 100 J 16 - 3 Cast iron 3825 40 98 - 84 42 37 5.0
15 12J10616 B 106 J 16 - 3 Cast iron 3825 40 104 - 90 42 37 5.0
16 12J11216 B 112 J 16 - 3 Cast iron 3825 40 110 - 96 42 37 5.0
17 12J11816 B 118 J 16 - 3B Cast iron 4830 50 116 - - 42 45 -
18 12J12516 B 125 J 16 - 3B Cast iron 4830 50 123 - - 42 45 -
19 12J13216 B 132 J 16 - 3B Cast iron 4830 50 130 - - 42 45 -
20 12J14016 B 140 J 16 - 3B Cast iron 4830 50 138 - - 42 45 -
21 12J16016 B 160 J 16 - 4 Cast iron 4830 50 158 95 144 42 45 -
22 12J18016 B 180 J 16 - 4 Cast iron 5040 55 178 120 164 42 58 -
23 12J20016 B 200 J 16 - 4 Cast iron 5040 55 198 120 184 42 58 -
24 12J22416 B 224 J 16 - 6 Cast iron 6035 65 222 130 202 42 53 -
25 12J25016 B 250 J 16 - 6 Cast iron 6035 65 248 130 234 42 53 -
26 12J28016 B 280 J 16 - 6 Cast iron 6035 65 278 130 264 42 53 -
27 12J31516 B 315 J 16 - 6 Cast iron 6035 65 313 130 299 42 53 -
28 12J35516 B 355 J 16 - 6 Cast iron 6035 65 353 130 339 42 53 -
29 12J40016 B 400 J 16 - 6 Cast iron 6035 65 398 130 378 42 53 -
Part Number
Description
Material
Bush
Max. Bore
De
Dm
Di
F
S
R
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.