1

4035

Manufacturer POGGI
Description 4035 A 00
Part Number 140403000
Product selection
Selector Part Number Description Material d D Bore mm S U V W b t
1 140403000 4035 A 00 Cast iron 56 85 - 50 11 15 35 - -
2 140403012 4035 A 12 Cast iron 56 85 12 50 11 15 35 4 13,8
3 140403014 4035 A 14 Cast iron 56 85 14 50 11 15 35 5 16,3
4 140403015 4035 A 15 Cast iron 56 85 15 50 11 15 35 5 17,3
5 140403016 4035 A 16 Cast iron 56 85 16 50 11 15 35 5 18,3
6 140403018 4035 A 18 Cast iron 56 85 18 50 11 15 35 6 20,8
7 140403019 4035 A 19 Cast iron 56 85 19 50 11 15 35 6 21,8
8 140403020 4035 A 20 Cast iron 56 85 20 50 11 15 35 6 22,8
9 140403022 4035 A 22 Cast iron 56 85 22 50 11 15 35 6 24,8
10 140403024 4035 A 24 Cast iron 56 85 24 50 11 15 35 8 27,3
11 140403025 4035 A 25 Cast iron 56 85 25 50 11 15 35 8 28,3
12 140403026 4035 A 26 Cast iron 56 85 26 50 11 15 35 8 29,3
13 140403028 4035 A 28 Cast iron 56 85 28 50 11 15 35 8 31,3
14 140403030 4035 A 30 Cast iron 56 85 30 50 11 15 35 8 33,3
15 140403032 4035 A 32 Cast iron 56 85 32 50 11 15 35 10 35,3
16 140403035 4035 A 35 Cast iron 56 85 35 50 11 15 35 10 38,3
17 140403036 4035 A 36 Cast iron 56 85 36 50 11 15 35 10 39,3
18 140403038 4035 A 38 Cast iron 56 85 38 50 11 15 35 10 41,3
19 140403040 4035 A 40 Cast iron 56 85 40 50 11 15 35 12 43,3
20 140403042 4035 A 42 Cast iron 56 85 42 50 11 15 35 12 45,3
21 140403045 4035 A 45 Cast iron 56 85 45 50 11 15 35 14 46,8
Part Number
Description
Material
d
D
Bore mm
S
U
V
W
b
t
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.