1

RPP 14 - 85

Manufacturer POGGI
Description 28 RPP14 85 - 6F
Part Number 51I028085
Product selection
Selector Part Number Description Material N. of teeth Dp De Df Dm Di F LU d
1 51I028085 28 RPP14 85 - 6F Cast iron 28 124,78 122,12 127,0 100,0 _ 102,0 117,0 24,0
2 51I029085 29 RPP14 85 - 6F Cast iron 29 129,23 126,57 138,0 100,0 _ 102,0 117,0 24,0
3 51I030085 30 RPP14 85 - 6F Cast iron 30 133,69 130,99 138,0 100,0 _ 102,0 117,0 24,0
4 51I032085 32 RPP14 85 - 6F Cast iron 32 142,60 139,88 154,0 100,0 _ 102,0 117,0 24,0
5 51I034085 34 RPP14 85 - 6F Cast iron 34 151,52 148,79 160,0 100,0 _ 102,0 117,0 24,0
6 51I036085 36 RPP14 85 - 6F Cast iron 36 160,43 157,68 168,0 100,0 _ 102,0 117,0 32,0
7 51I038085 38 RPP14 85 - 6F Cast iron 38 169,34 166,60 183,0 120,0 _ 102,0 117,0 32,0
8 51I040085 40 RPP14 85 - 6F Cast iron 40 178,25 175,49 188,0 135,0 _ 102,0 117,0 32,0
9 51I044085 44 RPP14 85 - 6F Cast iron 44 196,08 193,28 211,0 135,0 _ 102,0 117,0 32,0
10 51I048085 48 RPP14 85 - 6F Cast iron 48 213,90 211,11 226,0 150,0 _ 102,0 117,0 32,0
11 51I056085 56 RPP14 85 - 10WF Cast iron 56 249,55 246,76 256,0 150,0 207,0 102,0 102,0 32,0
12 51I064085 64 RPP14 85 - 10WF Cast iron 64 285,21 282,41 296,0 150,0 242,0 102,0 102,0 32,0
13 51I072085 72 RPP14 85 - 10A Cast iron 72 320,86 318,06 - 150,0 278,0 102,0 102,0 32,0
14 51I080085 80 RPP14 85 - 10A Cast iron 80 356,51 353,71 - 150,0 314,0 102,0 102,0 32,0
15 51I090085 90 RPP14 85 - 10A Cast iron 90 401,07 398,28 - 150,0 358,0 102,0 102,0 32,0
16 51I112085 112 RPP14 85 - 10A Cast iron 112 499,11 496,32 - 150,0 456,0 102,0 102,0 32,0
17 51I144085 144 RPP14 85 - 10A Cast iron 144 641,71 638,92 - 150,0 600,0 102,0 102,0 32,0
18 51I168085 168 RPP14 85 - 10A Cast iron 168 748,66 745,87 - 150,0 706,0 102,0 102,0 32,0
19 51I192085 192 RPP14 85 - 10A Cast iron 192 855,62 852,82 - 165,0 813,0 102,0 102,0 32,0
20 51I216085 216 RPP14 85 - 10A Cast iron 216 962,57 959,76 - 165,0 920,0 102,0 102,0 32,0
Part Number
Description
Material
N. of teeth
Dp
De
Df
Dm
Di
F
LU
d
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.