1

XXH 400

Manufacturer POGGI
Description 18 XXH 400-6F
Part Number 01E01840
Product selection
Selector Part Number Description Material N. of teeth Dp De Df Dm Di F LU d
1 01E01840 18 XXH 400-6F Cast iron 18 181,91 178,87 197,0 140,0 - 118,0 140,0 32,0
2 01E01940 19 XXH 400-6F Cast iron 19 192,02 188,97 205,0 140,0 - 118,0 140,0 32,0
3 01E02040 20 XXH 400-6F Cast iron 20 202,13 199,08 211,0 150,0 - 118,0 140,0 32,0
4 01E02140 21 XXH 400-6F Cast iron 21 212,23 209,19 226,0 150,0 - 118,0 140,0 32,0
5 01E02240 22 XXH 400-6F Cast iron 22 222,34 219,29 240,0 150,0 - 118,0 140,0 32,0
6 01E02440 24 XXH 400-6 Cast iron 24 242,55 239,50 - 150,0 - 120,7 140,0 32,0
7 01E02540 25 XXH 400-6W Cast iron 25 252,66 249,61 - 150,00 200,00 120,70 140,0 32,0
8 01E02640 26 XXH 400-6W Cast iron 26 262,76 259,72 - 150,00 210,00 120,70 140,0 32,0
9 01E02740 27 XXH 400-6W Cast iron 27 272,87 269,82 - 150,00 220,00 120,70 140,0 32,0
10 01E03040 30 XXH 400-6W Cast iron 30 303,19 300,14 - 150,00 250,00 120,70 140,0 32,0
11 01E03440 34 XXH 400-6W Cast iron 34 343,62 340,57 - 170,00 290,00 120,70 140,0 32,0
12 01E04040 40 XXH 400-6W Cast iron 40 404,25 401,21 - 170,00 350,00 120,70 140,0 32,0
13 01E04840 48 XXH 400-6W Cast iron 48 485,10 482,06 - 170,00 430,00 120,70 140,0 32,0
14 01E06040 60 XXH 400-6A Cast iron 60 606,38 603,33 - 185,00 550,00 120,70 140,0 38,0
15 01E07240 72 XXH 400-6A Cast iron 72 727,66 724,61 - 200,00 670,00 120,70 140,0 38,0
16 01E09040 90 XXH 400-6A Cast iron 90 909,57 906,52 - 200,00 845,00 120,70 140,0 38,0
Part Number
Description
Material
N. of teeth
Dp
De
Df
Dm
Di
F
LU
d
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.