1
POGGI

115105

Manufacturer POGGI
Description 115105 A 00
Part Number 141151000
Product selection
Selector Part Number Description Material d D Bore mm S U V W b t
1 141151000 115105 A 00 Cast iron 160 210 49 130 18 25 105 - -
2 141151055 115105 A 55 Cast iron 160 210 55 130 18 25 105 16 59,3
3 141151060 115105 A 60 Cast iron 160 210 60 130 18 25 105 18 64,4
4 141151065 115105 A 65 Cast iron 160 210 65 130 18 25 105 18 69,4
5 141151070 115105 A 70 Cast iron 160 210 70 130 18 25 105 20 74,9
6 141151075 115105 A 75 Cast iron 160 210 75 130 18 25 105 20 79,9
7 141151080 115105 A 80 Cast iron 160 210 80 130 18 25 105 22 85,4
8 141151085 115105 A 85 Cast iron 160 210 85 130 18 25 105 22 90,4
9 141151090 115105 A 90 Cast iron 160 210 90 130 18 25 105 25 95,4
10 141151095 115105 A 95 Cast iron 160 210 95 130 18 25 105 25 100,4
11 141151100 115105 A 100 Cast iron 160 210 100 130 18 25 105 28 106,4
12 141151105 115105 A 105 Cast iron 160 210 105 130 18 25 105 28 111,4
13 141151110 115105 A 110 Cast iron 160 210 110 130 18 25 105 28 116,4
14 141151115 115105 A 115 Cast iron 160 210 115 130 18 25 105 32 122,4
Part Number
Description
Material
d
D
Bore mm
S
U
V
W
b
t
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.