1

1108

Manufacturer POGGI
Description 1108 A 24
Part Number 461108024
Product selection
Selector Part Number Description Material Bore mm Db S b t
1 461108009 1108 A 9 Cast iron 9 38 22,3 3 10,4
2 461108010 1108 A 10 Cast iron 10 38 22,3 3 11,4
3 461108011 1108 A 11 Cast iron 11 38 22,3 4 12,8
4 461108012 1108 A 12 Cast iron 12 38 22,3 4 13,8
5 461108014 1108 A 14 Cast iron 14 38 22,3 5 16,3
6 461108015 1108 A 15 Cast iron 15 38 22,3 5 17,3
7 461108016 1108 A 16 Cast iron 16 38 22,3 5 18,3
8 461108018 1108 A 18 Cast iron 18 38 22,3 6 20,8
9 461108019 1108 A 19 Cast iron 19 38 22,3 6 21,8
10 461108020 1108 A 20 Cast iron 20 38 22,3 6 22,8
11 461108022 1108 A 22 Cast iron 22 38 22,3 6 24,8
12 461108024 1108 A 24 Cast iron 24 38 22,3 8 27,3
13 461108025 1108 A 25 Cast iron 25 38 22,3 8 28,3
14 461108028 1108 A 28 Cast iron 28 38 22,3 8 29,3
Part Number
Description
Material
Bore mm
Db
S
b
t
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.