Tee Barb Fittings

Manufacturer PNEUMADYNE
Description Tee Barb Fittings, Cv: .08
Part Number ET10
Product selection
Selector Part Number Tube ID Cv Flow Rate
1 ET10 1/16 .08 5.5 scfm at 125 psi
2 ET20 5/64 .09 6.8 scfm at 125 psi
3 ET30 1/8 .24 14.5 scfm at 125 psi
4 ET35 5/32 .31 19.0 scfm at 125 psi
5 ET40 .170 .48 27.0 scfm at 125 psi
6 ET50 3/16 .60 33.0 scfm at 125 psi
7 ET60 1/4 1.07 52.0 scfm at 125 psi
8 ET70 5/16 1.62 82.0 scfm at 125 psi
9 ET80 3/8 3.40 140.0 scfm at 125 psi
10 SBF-10T 5/64 .20 12.0 scfm at 125 psi
11 SBF-14T 1/8 .20 12.0 scfm at 125 psi
12 SBF-16T 1/16 .06 4.0 scfm at 125 psi
13 SBF-18T .170 .28 16.5 scfm at 125 psi
Part Number
Tube ID
Cv
Flow Rate
Product Description
Pneumadyne's barbed fittings are offered in Coupling, Cross, Elbow & Tee configurations and available for use with polyurethane tubing ranging from 1/16 Id to 3/8 Id. To meet installation preferences, both single and double barb designs are featured. These precision machined brass fittings are electroless nickel plated for corrosion resistance.
The Pneumadyne Advantage
• Consistently sharp barbs
• Single or double barb styles
• Barb sizes range from 1/16 to 3/8 tube id
• Durable brass construction
• Electroless nickel plated for corrosion resistance
• Precision machined
Contact Pneumadyne to design and manufacture custom products that will fit your specific application requirements.
Documentation
Contact the supplier
PNEUMADYNE Pneumadyne, Inc. is a leading ISO 9001:2008 certified manufacturer of pneumatic components and pneumatic control systems. Designed and manufactured in the USA, our directional control valves, fittings, manifolds, air nozzles and custom products are relied upon for fluid control throughout a wide-variety of industries
Pneumadyne, Inc.
Users Who Downloaded This Product Also Downloaded
Page