6-Position Selector Valves 3-Way

Manufacturer PNEUMADYNE
Description Standard Position Selector Valves
Part Number MPS-6-100
Product selection
Selector Part Number Actuation Input & Output Ports Flow Rate
1 MPS-6-100 Standard 10-32 (F) 8.8 scfm @ 125 psi
2 MPS-6-100-S Shut-off 10-32 (F) 6.7 scfm @ 125 psi
Part Number
Actuation
Input & Output Ports
Flow Rate
Product Description
Selector valves allow the actuation of up to six individual circuits from a common input port. Pneumadyne manufactures two styles of valves to accommodate actuation requirements. The Standard Selector Valve directs flow through each output port as the knob is turned. The Shut-off Selector Valve requires the knob to be pushed-in and turned, blocking flow to the output ports until a position is selected. These 3-way valves exhaust to atmosphere upon selection of a new output port. A spring-loaded "wear compensating seat" retains a tight fit ensuring that the valve will not leak with wear.
The Pneumadyne Advantage
• Flow rates of 6.7 and 8.8 scfm at 125 psi
• Operating pressure is 0 to 125 psi
• Anodized and electroless nickel plated for corrosion resistance
• Detented knob
• Panel mount
Contact Pneumadyne to design and manufacture custom products that will fit your specific application requirements.
Documentation
Contact the supplier
PNEUMADYNE Pneumadyne, Inc. is a leading ISO 9001:2008 certified manufacturer of pneumatic components and pneumatic control systems. Designed and manufactured in the USA, our directional control valves, fittings, manifolds, air nozzles and custom products are relied upon for fluid control throughout a wide-variety of industries
Pneumadyne, Inc.
Users Who Downloaded This Product Also Downloaded
Page