1/4 Push-in Input Port, 2-Way Valves

Manufacturer PNEUMADYNE
Description Nylon Push Button, 1/4" Push-in, 10-32 (F)
Part Number A0-21-6
Product selection
Selector Part Number Actuator Input Ports Output Ports
1 A0-21-6 Nylon Push Button 1/4" Push-in 10-32 (F)
2 A11-21-64 Nylon Push Button 1/4" Push-in 1/8 NPT (F)
3 A11-21-66 Nylon Push Button 1/4" Push-in 1/4" Push-in
4 A11-21-67 Nylon Push Button 1/4" Push-in 5/32" Push-in
5 H0-21-6 Nylon Detented Toggle 1/4" Push-in 10-32 (F)
6 H11-21-64 Nylon Detented Toggle 1/4" Push-in 1/8 NPT (F)
7 H11-21-66 Nylon Detented Toggle 1/4" Push-in 1/4" Push-in
8 H11-21-67 Nylon Detented Toggle 1/4" Push-in 5/32" Push-in
9 F0-21-6 Nylon Momentary Toggle 1/4" Push-in 10-32 (F)
10 F11-21-64 Nylon Momentary Toggle 1/4" Push-in 1/8 NPT (F)
11 F11-21-66 Nylon Momentary Toggle 1/4" Push-in 1/4" Push-in
12 F11-21-67 Nylon Momentary Toggle 1/4" Push-in 5/32" Push-in
Part Number
Actuator
Input Ports
Output Ports
Product Description
Our line of 2-way normally open valves offers a superior design constructed from high quality materials which results in an extremely long product life. Features include swivel ports for critical alignment, anodized or electroless nickel plated components for corrosion resistance and miniature size for limited space applications.
The Pneumadyne Advantage
• Flow rates range from 2.1 to 19 scfm at 125 psi
• Operating pressures from 26" to 125 psi
• Variety of porting options for plumbing convenience
• Poppet or spool designs
• Numerous configurations for added versatility
• Miniature size is ideal for limited space applications
• Plated for corrosion resistance
Contact Pneumadyne to design and manufacture custom products that will fit your specific application requirements.
Documentation
Contact the supplier
PNEUMADYNE Pneumadyne, Inc. is a leading ISO 9001:2008 certified manufacturer of pneumatic components and pneumatic control systems. Designed and manufactured in the USA, our directional control valves, fittings, manifolds, air nozzles and custom products are relied upon for fluid control throughout a wide-variety of industries
Pneumadyne, Inc.
Users Who Downloaded This Product Also Downloaded
Page