1/16 Tube Id Barb Input Port, 3-Way Valves

Manufacturer PNEUMADYNE
Description Nylon Button , 1/16 Tube Id Barb, 1/16 Tube Id Barb
Part Number C021405
Product selection
Selector Part Number Actuator Input Ports Output Ports Exhaust
1 C021405 Nylon Button 1/16 Tube Id Barb 1/16 Tube Id Barb Non-threaded
2 C021425 Metal Button 1/16 Tube Id Barb 1/16 Tube Id Barb Non-threaded
3 C021401 Toggle Detented 1/16 Tube Id Barb 1/16 Tube Id Barb Non-threaded
4 C021421 Metal Toggle Detented 1/16 Tube Id Barb 1/16 Tube Id Barb Non-threaded
5 C021403 Toggle Momentary 1/16 Tube Id Barb 1/16 Tube Id Barb Non-threaded
6 C021423 Metal Toggle Momentary 1/16 Tube Id Barb 1/16 Tube Id Barb Non-threaded
7 C021407 Nylon Ball 1/16 Tube Id Barb 1/16 Tube Id Barb Non-threaded
8 C021427 Stainless Steel Ball 1/16 Tube Id Barb 1/16 Tube Id Barb Non-threaded
Part Number
Actuator
Input Ports
Output Ports
Exhaust
Product Description
Control valves are a fundamental component of any pneumatic system. Selecting the right directional valves to control system pressure, direction of flow and rate of flow is crucial when designing fluid power circuitry. If the valve is too big for your application, you will be wasting air and money. If it's too small, the actuator will not function properly. To ensure that your plumbing, flow and operating needs are met, Pneumadyne manufactures a wide selection of directional control valves.
The Pneumadyne Advantage
• Flow rates range from 2.1 to 19 scfm at 125 psi
• Operating pressures from 26" Hg to 125 psi
• Variety of porting options for plumbing convenience
• Poppet or spool designs
• Swivel ports available for critical alignment
• Miniature size is ideal for limited space applications
• Anodized or electroless nickel plated for corrosion resistance
• Long product life
Contact Pneumadyne to design and manufacture custom products that will fit your specific application requirements.
Documentation
Contact the supplier
PNEUMADYNE Pneumadyne, Inc. is a leading ISO 9001:2008 certified manufacturer of pneumatic components and pneumatic control systems. Designed and manufactured in the USA, our directional control valves, fittings, manifolds, air nozzles and custom products are relied upon for fluid control throughout a wide-variety of industries
Pneumadyne, Inc.
Users Who Downloaded This Product Also Downloaded
Page