Socket Connectors

Manufacturer PNEUMADYNE
Description Bulkhead Socket, Valved, 10-32 (F)
Part Number PMCBH-10/32
Product selection
Selector Part Number Type Port Size
1 PMCBH-10/32 Bulkhead Socket, Valved 10-32 (F)
2 PMCBH-062 Bulkhead Socket, Valved 1/16 Tube Id Barb
3 PMCBH-110 Bulkhead Socket, Valved 5/64 Tube Id Barb
4 PMCBH-170 Bulkhead Socket, Valved .170 Tube Id Barb
5 PMCIL-10/32 Inline Socket, Valved 10-32 (F)
6 PMCIL-062 Inline Socket, Valved 1/16 Tube Id Barb
7 PMCIL-110 Inline Socket, Valved 5/64 Tube Id Barb
8 PMCIL-170 Inline Socket, Valved .170 Tube Id Barb
9 PMCM-10/32 Inline Socket, Straigh-thru 10-32 (F)
10 PMCM-062 Inline Socket, Straigh-thru 1/16 Tube Id Barb
11 PMCM-110 Inline Socket, Straigh-thru 5/64 Tube Id Barb
12 PMCM-170 Inline Socket, Straigh-thru .170 Tube Id Barb
Part Number
Type
Port Size
Product Description
Micro Couplers are used in systems where rapid and repeated connecting and disconnecting of fluid conductors is required. They are ideal for use on test equipment, patch systems, quick set-ups of machines, jigs and fixtures. Micro couplers offer an easy solution for the connection and disconnection of single tubing.
The Pneumadyne Advantage
• For use with 1/16, 5/64 or .170 Id polyurethane tubing
• Valved and straight-thru styles
• Electroless nickel plated for corrosion resistance
• Inline connection or panel mount
• Allows disconnection while system is pressurized
• Optional dress plate for finished look
• Ideal for medical and dental applications
Documentation
Contact the supplier
PNEUMADYNE Pneumadyne, Inc. is a leading ISO 9001:2008 certified manufacturer of pneumatic components and pneumatic control systems. Designed and manufactured in the USA, our directional control valves, fittings, manifolds, air nozzles and custom products are relied upon for fluid control throughout a wide-variety of industries
Pneumadyne, Inc.
Users Who Downloaded This Product Also Downloaded
Page