1

Linear bearing type N-O

Manufacturer PM B.V.
Description Linear bearing type N-O, A 100 mm, B 31 mm, C 15 mm, D 2 mm
Part Number N-62015x100
Product selection
Selector Part Number Description Weight (Kg) A (mm) B (mm) C (mm) D (mm)
1 N-62015x100 Linear bearing type N-O, A 100 mm, B 31 mm, C 15 mm, D 2 mm 0.143 100 31 15 2
12 O-62015x100 Linear bearing type N-O, A 100 mm, B 31 mm, C 15 mm, D 2 mm 0.163 100 31 15 2
23 N-62015x150 Linear bearing type N-O, A 150 mm, B 31 mm, C 15 mm, D 2 mm 0.214 150 31 15 2
34 O-62015x150 Linear bearing type N-O, A 150 mm, B 31 mm, C 15 mm, D 2 mm 0.245 150 31 15 2
36 N-62015x200 Linear bearing type N-O, A 200 mm, B 31 mm, C 15 mm, D 2 mm 0.285 200 31 15 2
37 O-62015x200 Linear bearing type N-O, A 200 mm, B 31 mm, C 15 mm, D 2 mm 0.326 200 31 15 2
38 N-62015x250 Linear bearing type N-O, A 250 mm, B 31 mm, C 15 mm, D 2 mm 0.357 250 31 15 2
39 O-62015x250 Linear bearing type N-O, A 250 mm, B 31 mm, C 15 mm, D 2 mm 0.408 250 31 15 2
40 N-62015x300 Linear bearing type N-O, A 300 mm, B 31 mm, C 15 mm, D 2 mm 0.438 300 31 15 2
2 O-62015x300 Linear bearing type N-O, A 300 mm, B 31 mm, C 15 mm, D 2 mm 0.489 300 31 15 2
3 N-62015x350 Linear bearing type N-O, A 350 mm, B 31 mm, C 15 mm, D 2 mm 0.510 350 31 15 2
4 O-62015x350 Linear bearing type N-O, A 350 mm, B 31 mm, C 15 mm, D 2 mm 0.571 350 31 15 2
5 N-62015x400 Linear bearing type N-O, A 400 mm, B 31 mm, C 15 mm, D 2 mm 0.581 400 31 15 2
6 O-62015x400 Linear bearing type N-O, A 400 mm, B 31 mm, C 15 mm, D 2 mm 0.652 400 31 15 2
7 N-62015x450 Linear bearing type N-O, A 450 mm, B 31 mm, C 15 mm, D 2 mm 0.652 450 31 15 2
8 O-62015x450 Linear bearing type N-O, A 450 mm, B 31 mm, C 15 mm, D 2 mm 0.734 450 31 15 2
9 N-62015x500 Linear bearing type N-O, A 500 mm, B 31 mm, C 15 mm, D 2 mm 0.724 500 31 15 2
10 O-62015x500 Linear bearing type N-O, A 500 mm, B 31 mm, C 15 mm, D 2 mm 0.815 500 31 15 2
11 N-62015x600 Linear bearing type N-O, A 600 mm, B 31 mm, C 15 mm, D 2 mm 0.866 600 31 15 2
13 O-62015x600 Linear bearing type N-O, A 600 mm, B 31 mm, C 15 mm, D 2 mm 0.979 600 31 15 2
14 N-62015x700 Linear bearing type N-O, A 700 mm, B 31 mm, C 15 mm, D 2 mm 1.019 700 31 15 2
15 O-62015x700 Linear bearing type N-O, A 700 mm, B 31 mm, C 15 mm, D 2 mm 1.142 700 31 15 2
16 N-62015x800 Linear bearing type N-O, A 800 mm, B 31 mm, C 15 mm, D 2 mm 1.162 800 31 15 2
17 O-62015x800 Linear bearing type N-O, A 800 mm, B 31 mm, C 15 mm, D 2 mm 1.305 800 31 15 2
18 N-62015x900 Linear bearing type N-O, A 900 mm, B 31 mm, C 15 mm, D 2 mm 1.305 900 31 15 2
19 O-62015x900 Linear bearing type N-O, A 900 mm, B 31 mm, C 15 mm, D 2 mm 1.468 900 31 15 2
20 N-62015x1000 Linear bearing type N-O, A 1000 mm, B 31 mm, C 15 mm, D 2 mm 1.448 1000 31 15 2
21 O-62015x1000 Linear bearing type N-O, A 1000 mm, B 31 mm, C 15 mm, D 2 mm 1.631 1000 31 15 2
22 N-92025x200 Linear bearing type N-O, A 200 mm, B 44 mm, C 22 mm, D 2 mm 0.683 200 44 22 2
24 O-92025x200 Linear bearing type N-O, A 200 mm, B 44 mm, C 22 mm, D 2 mm 0.693 200 44 22 2
25 N-92025x300 Linear bearing type N-O, A 300 mm, B 44 mm, C 22 mm, D 2 mm 1.019 300 44 22 2
26 O-92025x300 Linear bearing type N-O, A 300 mm, B 44 mm, C 22 mm, D 2 mm 1.030 300 44 22 2
27 N-92025x400 Linear bearing type N-O, A 400 mm, B 44 mm, C 22 mm, D 2 mm 1.346 400 44 22 2
28 O-92025x400 Linear bearing type N-O, A 400 mm, B 44 mm, C 22 mm, D 2 mm 1.356 400 44 22 2
29 N-92025x500 Linear bearing type N-O, A 500 mm, B 44 mm, C 22 mm, D 2 mm 1.692 500 44 22 2
30 O-92025x500 Linear bearing type N-O, A 500 mm, B 44 mm, C 22 mm, D 2 mm 1.702 500 44 22 2
31 N-92025x600 Linear bearing type N-O, A 600 mm, B 44 mm, C 22 mm, D 2 mm 2.018 600 44 22 2
32 O-92025x600 Linear bearing type N-O, A 600 mm, B 44 mm, C 22 mm, D 2 mm 2.029 600 44 22 2
33 N-92025x700 Linear bearing type N-O, A 700 mm, B 44 mm, C 22 mm, D 2 mm 2.365 700 44 22 2
35 O-92025x700 Linear bearing type N-O, A 700 mm, B 44 mm, C 22 mm, D 2 mm 2.375 700 44 22 2
Part Number
Description
Weight (Kg)
A (mm)
B (mm)
C (mm)
D (mm)
Documentation
Contact the supplier
PM B.V. PM is an independent business with over 50 years of highly specialised experience in the design and manufacturing of precision linear bearings, frictionless slides and positioning systems. All products PM offers are developed, designed, manufactured and assembled at our modern manufacturing plant in Dedemsvaart. A wide variety of highly automated machining centres belongs to PM’s standard inventory. Our in-house machining capabilities range from micro to macro scale and for instance include: turning, milling, grinding and lapping.
PM B.V.