1

Linear bearing set RSDE

Manufacturer PM B.V.
Description Linear bearing set RSDE, A 50 mm, B 18 mm, C 8 mm, D 3 mm
Part Number RSDE-3050x10KRE
Product selection
Selector Part Number Description Weight (Kg) A (mm) B (mm) C (mm) D (mm) Load (N) Stroke (mm)
1 RSDE-3050x10KRE Linear bearing set RSDE, A 50 mm, B 18 mm, C 8 mm, D 3 mm 0.112 50 18 8 3 3920 28
12 RSDE-3075x15KRE Linear bearing set RSDE, A 75 mm, B 18 mm, C 8 mm, D 3 mm 0.161 75 18 8 3 5880 48
23 RSDE-3100x21KRE Linear bearing set RSDE, A 100 mm, B 18 mm, C 8 mm, D 3 mm 0.206 100 18 8 3 8232 58
27 RSDE-3125x25KRE Linear bearing set RSDE, A 125 mm, B 18 mm, C 8 mm, D 3 mm 0.256 125 18 8 3 9800 78
28 RSDE-3150x31KRE Linear bearing set RSDE, A 150 mm, B 18 mm, C 8 mm, D 3 mm 0.310 150 18 8 3 12152 88
29 RSDE-3175x36KRE Linear bearing set RSDE, A 175 mm, B 18 mm, C 8 mm, D 3 mm 0.360 175 18 8 3 14112 105
30 RSDE-3200x42KRE Linear bearing set RSDE, A 200 mm, B 18 mm, C 8 mm, D 3 mm 0.404 200 18 8 3 16464 115
31 RSDE-3225x46KRE Linear bearing set RSDE, A 225 mm, B 18 mm, C 8 mm, D 3 mm 0.454 225 18 8 3 18032 135
32 RSDE-3250x53KRE Linear bearing set RSDE, A 250 mm, B 18 mm, C 8 mm, D 3 mm 0.505 250 18 8 3 20776 140
2 RSDE-3275x57KRE Linear bearing set RSDE, A 275 mm, B 18 mm, C 8 mm, D 3 mm 0.551 275 18 8 3 22344 165
3 RSDE-3300x63KRE Linear bearing set RSDE, A 300 mm, B 18 mm, C 8 mm, D 3 mm 0.601 300 18 8 3 24696 174
4 RSDE-4080x11KRE Linear bearing set RSDE, A 80 mm, B 22 mm, C 11 mm, D 4 mm 0.314 80 22 11 4 8635 58
5 RSDE-4120x17KRE Linear bearing set RSDE, A 120 mm, B 22 mm, C 11 mm, D 4 mm 0.471 120 22 11 4 13345 82
6 RSDE-4160x23KRE Linear bearing set RSDE, A 160 mm, B 22 mm, C 11 mm, D 4 mm 0.628 160 22 11 4 18055 105
7 RSDE-4200x30KRE Linear bearing set RSDE, A 200 mm, B 22 mm, C 11 mm, D 4 mm 0.785 200 22 11 4 23550 130
8 RSDE-4240x36KRE Linear bearing set RSDE, A 240 mm, B 22 mm, C 11 mm, D 4 mm 0.942 240 22 11 4 28260 150
9 RSDE-4280x42KRE Linear bearing set RSDE, A 280 mm, B 22 mm, C 11 mm, D 4 mm 1.099 280 22 11 4 32970 175
10 RSDE-4320x49KRE Linear bearing set RSDE, A 320 mm, B 22 mm, C 11 mm, D 4 mm 1.256 320 22 11 4 38465 200
11 RSDE-4360x54KRE Linear bearing set RSDE, A 360 mm, B 22 mm, C 11 mm, D 4 mm 1.413 360 22 11 4 42390 225
13 RSDE-4400x62KRE Linear bearing set RSDE, A 400 mm, B 22 mm, C 11 mm, D 4 mm 1.570 400 22 11 4 49455 240
14 RSDE-4440x68KRE Linear bearing set RSDE, A 440 mm, B 22 mm, C 11 mm, D 4 mm 1.727 440 22 11 4 53380 270
15 RSDE-4480x74KRE Linear bearing set RSDE, A 480 mm, B 22 mm, C 11 mm, D 4 mm 1.884 480 22 11 4 58090 295
16 RSDE-6100x10KRE Linear bearing set RSDE, A 100 mm, B 31 mm, C 15 mm, D 6 mm 0.646 100 31 15 6 17650 55
17 RSDE-6150x16KRE Linear bearing set RSDE, A 150 mm, B 31 mm, C 15 mm, D 6 mm 0.964 150 31 15 6 28240 84
18 RSDE-6200x20KRE Linear bearing set RSDE, A 200 mm, B 31 mm, C 15 mm, D 6 mm 1.287 200 31 15 6 35300 120
19 RSDE-6250x25KRE Linear bearing set RSDE, A 250 mm, B 31 mm, C 15 mm, D 6 mm 1.606 250 31 15 6 44125 150
20 RSDE-6300x31KRE Linear bearing set RSDE, A 300 mm, B 31 mm, C 15 mm, D 6 mm 1.933 300 31 15 6 54715 175
21 RSDE-6350x36KRE Linear bearing set RSDE, A 350 mm, B 31 mm, C 15 mm, D 6 mm 2.252 350 31 15 6 63540 210
22 RSDE-6400x40KRE Linear bearing set RSDE, A 400 mm, B 31 mm, C 15 mm, D 6 mm 2.575 400 31 15 6 70600 245
24 RSDE-6450x46KRE Linear bearing set RSDE, A 450 mm, B 31 mm, C 15 mm, D 6 mm 2.906 450 31 15 6 81190 280
25 RSDE-6500x51KRE Linear bearing set RSDE, A 500 mm, B 31 mm, C 15 mm, D 6 mm 3.216 500 31 15 6 90015 310
26 RSDE-6600x62KRE Linear bearing set RSDE, A 600 mm, B 31 mm, C 15 mm, D 6 mm 3.853 600 31 15 6 109430 360
Part Number
Description
Weight (Kg)
A (mm)
B (mm)
C (mm)
D (mm)
Load (N)
Stroke (mm)
Documentation
Contact the supplier
PM B.V. PM is an independent business with over 50 years of highly specialised experience in the design and manufacturing of precision linear bearings, frictionless slides and positioning systems. All products PM offers are developed, designed, manufactured and assembled at our modern manufacturing plant in Dedemsvaart. A wide variety of highly automated machining centres belongs to PM’s standard inventory. Our in-house machining capabilities range from micro to macro scale and for instance include: turning, milling, grinding and lapping.
PM B.V.