Plate flange for welding - PN 25 - Raised face

Standard NF E 29-224
Description Plate flange for welding - PN 25 - Raised face - NF E 29-224 - NPS 10 - pipe Ø13.5
Mass 0.4 kg
Material Steel
Omniclass number 23.27.45.00
Product selection
Selector Nominal Ø (mm) Outside Ø (mm) Pipe Ø (mm) Inside Ø (mm) Thickness (mm) Opening surface Ø (mm) Opening surface's height (mm) Bolt circle Ø (mm) Attachment Mass (kg)
1 10 90 13.5 14.2 14 42 2 60 4 x Ø14mm 0.4
2 10 90 17.2 17.9 14 42 2 60 4 x Ø14mm 0.4
3 15 95 20 20.7 14 47 2 65 4 x Ø14mm 0.4
4 15 95 21.3 22 14 47 2 65 4 x Ø14mm 0.4
5 20 105 25 25.7 16 58 2 75 4 x Ø14mm 1
6 20 105 26.9 27.6 16 58 2 75 4 x Ø14mm 1
7 25 115 30 30.7 16 68 2 85 4 x Ø14mm 1.2
8 25 115 33.7 34.4 16 68 2 85 4 x Ø14mm 1.2
9 32 140 38 38.7 16 78 2 100 4 x Ø18mm 2
10 32 140 42.4 43.1 16 78 2 100 4 x Ø18mm 2
11 40 150 44.5 45.2 16 88 3 110 4 x Ø18mm 2.2
12 40 150 48.3 49 16 88 3 110 4 x Ø18mm 2.2
13 50 165 57 57.8 18 102 3 125 4 x Ø18mm 2.9
14 50 165 60.3 61.1 18 102 3 125 4 x Ø18mm 2.9
15 60 175 70 71 18 112 3 135 8 x Ø18mm 3.1
16 65 185 70 71 18 122 3 145 8 x Ø18mm 3.8
17 65 185 76.1 77.1 18 122 3 145 8 x Ø18mm 3.8
18 80 200 88.9 90 24 133 3 160 8 x Ø18mm 4.7
19 90 225 101.6 103 24 152 3 180 8 x Ø22mm 5.9
20 100 235 108 109.3 26 158 3 190 8 x Ø22mm 6.7
21 100 235 114.3 115.7 26 158 3 190 8 x Ø22mm 6.7
22 110 245 121 122.5 26 172 3 200 8 x Ø22mm 7.2
23 125 270 133 134.6 28 184 3 220 8 x Ø26mm 9.1
24 125 270 139.7 141.4 28 184 3 220 8 x Ø26mm 9.1
25 150 300 159 161 30 212 3 250 8 x Ø26mm 11.3
26 150 300 168.3 170.3 30 212 3 250 8 x Ø26mm 11.3
27 175 330 193.7 195.9 30 242 3 280 12 x Ø26mm 12.7
28 200 360 219.1 221.6 30 278 3 310 12 x Ø26mm 14.9
29 225 395 244.5 248.5 30 305 3 340 12 x Ø30mm 17.5
30 250 425 273 276 32 335 3 370 12 x Ø30mm 20.9
31 275 455 298.5 302.5 32 365 3 400 12 x Ø30mm 22.8
32 300 485 323.9 326.8 34 390 4 430 16 x Ø30mm 26.9
33 325 525 343 347 34 420 4 460 16 x Ø33mm 32.8
34 350 555 355.6 358.2 38 450 4 490 16 x Ø33mm 42.1
35 375 595 394 398 38 480 4 525 16 x Ø36mm 45.8
36 400 620 406.4 409 40 505 4 550 16 x Ø36mm 53.6
37 450 670 457 460 44 555 4 600 20 x Ø36mm 64.4
38 500 730 508 511 48 615 4 660 20 x Ø36mm 80.4
39 600 845 610 614 54 720 5 770 20 x Ø39mm 112.2
40 700 960 711 714 54 820 5 875 24 x Ø42mm 137
41 800 1085 813 815 56 930 5 990 24 x Ø48mm 177
42 900 1185 914 916 58 1030 5 1090 28 x Ø48mm 202
43 1000 1320 1016 1017 60 1140 5 1210 28 x Ø56mm 253
Nominal Ø (mm)
Outside Ø (mm)
Pipe Ø (mm)
Inside Ø (mm)
Thickness (mm)
Opening surface Ø (mm)
Opening surface's height (mm)
Bolt circle Ø (mm)
Attachment
Mass (kg)