1

Reducing Tee

Manufacturer PLAS-FIT
Description Reducing Tee : 15020T0016
Part Number 15020T0016
dxd1xd 20X16X20
L 54
Z 24
H 132
E 46
E1 38
W (gr) 90
Product selection
Selector Part Number Description dxd1xd L Z H E E1 W (gr)
1 15020T0016 Reducing Tee : 15020T0016 20X16X20 54 24 132 46 38 90
2 15025T0020 Reducing Tee : 15025T0020 25X20X25 60 30 150 52 46 130
3 15032T0025 Reducing Tee : 15032T0025 32X25X32 72 42 186 64 52 210
4 15040T0032 Reducing Tee : 15040T0032 40X32X40 75 62 212 78 64 375
5 15050T0040 Reducing Tee : 15050T0040 50X40X50 96 72 264 94 78 665
6 15063T0050 Reducing Tee : 15063T0050 63X50X63 109 80 298 113 94 1000
7 15075T0063 Reducing Tee : 15075T0063 75X63X75 126 80 332 128 113 1355
Part Number
Description
dxd1xd
L
Z
H
E
E1
W (gr)
Product Description
Plas-Fit 150 Series PN16 Black product line is used to connect various types
of pipes: LDPE ,HDPE ,MDPE ,PE manufactured in compliance with Israel
Standard 994, ISO 7224, DIN 8074, EN 122101, EN13244
and most recently a green lable from the SII.

Technical Specifications:
  • Plas-Fit 150 Series PN16 allows quick and easy mounting with no need
    for taking the fitting apart.
  • Robust, corrosion-resistant and resistant to most chemicals.
  • Stands up to tough working conditions, pipe bending and pulling.
  • Compliant with International Standards and certified by the Israeli Institute
    of Standards.
  • Working pressure: PN16 - 16mm -75mm.
    PN10 - 90mm -110mm
Documentation
Contact the supplier
PLAS-FIT Plas-fit is one of the leaders in the pipe fittings industry. In Israel and around the globe, Plas-fit designs, develops, manufactures and markets top quality fittings and advanced plastic products for a variety of uses in a wide range of industries: Agriculture and Landscaping, Water, Industry, Infrastructure, Communications and Technology.
Plas-fit Ltd.