1

Female Threaded Coupling

Manufacturer PLAS-FIT
Description Female Threaded Coupling : 15016M0201
Part Number 15016M0201
dXd 16x1/2"
L 42
Z 26
H 68
E 38
W (gr) 25
Product selection
Selector Part Number Description dXd L Z H E W (gr)
1 15016M0201 Female Threaded Coupling : 15016M0201 16x1/2" 42 26 68 38 25
2 15016M0202 Female Threaded Coupling : 15016M0202 16x3/4" 41 30 71 38 30
3 15020M0201 Female Threaded Coupling : 15020M0201 20x1/2" 52 27 79 46 40
4 15020M0202 Female Threaded Coupling : 15020M0202 20x3/4" 50 35 85 46 45
5 15025M0202 Female Threaded Coupling : 15025M0202 25x3/4" 60 25 85 52 55
6 15025M0203 Female Threaded Coupling : 15025M0203 25x1" 59 36 95 52 65
7 15032M0202 Female Threaded Coupling : 15032M0202 32x3/4" 68 30 98 64 90
8 15032M0203 Female Threaded Coupling : 15032M0203 32x1" 68 30 98 64 90
9 15032M0204 Female Threaded Coupling : 15032M0204 32X1 1/4" 68 42 110 64 115
10 15040M0204 Female Threaded Coupling : 15040M0204 40X1 1/4" 76 35 111 78 155
11 15040M0205 Female Threaded Coupling : 15040M0205 40X1 1/2" 76 44 120 78 175
12 15050M0205 Female Threaded Coupling : 15050M0205 50X1 1/2" 98 38 136 94 275
13 15050M0206 Female Threaded Coupling : 15050M0206 50X2" 97 44 141 94 300
14 15063M0205 Female Threaded Coupling : 15063M0205 63X11/2" - - - - -
15 15063M0206 Female Threaded Coupling : 15063M0206 63X2" 114 32 146 113 405
16 15075M0206 Female Threaded Coupling : 15075M0206 75X2" 113 37 150 113 425
17 15075M0207 Female Threaded Coupling : 15075M0207 75X2 1/2" 130 36 166 128 535
Part Number
Description
dXd
L
Z
H
E
W (gr)
Product Description
Plas-Fit 150 Series PN16 Black product line is used to connect various types
of pipes: LDPE ,HDPE ,MDPE ,PE manufactured in compliance with Israel
Standard 994, ISO 7224, DIN 8074, EN 122101, EN13244
and most recently a green lable from the SII.

Technical Specifications:
  • Plas-Fit 150 Series PN16 allows quick and easy mounting with no need
    for taking the fitting apart.
  • Robust, corrosion-resistant and resistant to most chemicals.
  • Stands up to tough working conditions, pipe bending and pulling.
  • Compliant with International Standards and certified by the Israeli Institute
    of Standards.
  • Working pressure: PN16 - 16mm -75mm.
    PN10 - 90mm -110mm
Documentation
Contact the supplier
PLAS-FIT Plas-fit is one of the leaders in the pipe fittings industry. In Israel and around the globe, Plas-fit designs, develops, manufactures and markets top quality fittings and advanced plastic products for a variety of uses in a wide range of industries: Agriculture and Landscaping, Water, Industry, Infrastructure, Communications and Technology.
Plas-fit Ltd.