1

Female Elbow

Manufacturer PLAS-FIT
Description Female Elbow : 15020Z0202
Part Number 15020Z0202
dXd1 20x3/4"
L 52
L1 18
Z 20
Z1 34
H 72
H1 52
H2 90
H3 75
E 46
W (gr) 55
Product selection
Selector Part Number Description dXd1 L L1 Z Z1 H H1 H2 H3 E W (gr)
1 15016Z0201 Female Elbow : 15016Z0201 16x1/2" 45 17 10 21 55 38 70 56 38 30
2 15016Z0202 Female Elbow : 15016Z0202 16x3/4" 45 16 10 24 55 40 73 59 38 30
3 15020Z0201 Female Elbow : 15020Z0201 20x1/2" 52 18 20 34 72 52 90 75 46 55
4 15020Z0202 Female Elbow : 15020Z0202 20x3/4" 52 18 20 34 72 52 90 75 46 55
5 15025Z0202 Female Elbow : 15025Z0202 25x3/4" 61 19 22 40 83 59 104 85 52 70
6 15025Z0203 Female Elbow : 15025Z0203 25x1" 61 21 22 40 83 61 104 87 52 75
7 15032Z0202 Female Elbow : 15032Z0202 32X3/4 " 66 19 26 34 92 53 117 86 64 100
8 15032Z0203 Female Elbow : 15032Z0203 32X1" 66 22 26 39 92 61 117 93 64 110
9 15040Z0204 Female Elbow : 15040Z0204 40X1 1/4" 75 25 31 45 106 70 136 109 78 210
10 15040Z0205 Female Elbow : 15040Z0205 40X1 1/2" 75 26 31 48 106 74 136 115 78 225
11 15050Z0204 Female Elbow : 15050Z0204 50X1 1/4" 97 29 38 56 135 85 165 132 94 345
12 15050Z0205 Female Elbow : 15050Z0205 50X1 1/2" 97 25 38 60 135 85 165 134 94 360
13 15050Z0206 Female Elbow : 15050Z0206 50X2 97 27 38 59 135 86 171 134 94 395
14 15063Z0205 Female Elbow : 15063Z0205 63X1 1/2" 111 26 45 79 156 105 191 162 113 505
15 15063Z0206 Female Elbow : 15063Z0206 63X2 111 35 45 72 156 107 199 162 113 545
16 15075Z0206 Female Elbow : 15075Z0206 75X2" 128 33 37 76 165 109 211 175 128 710
17 15075Z0207 Female Elbow : 15075Z0207 75X2 1/2" 128 31 37 75 165 106 217 171 128 745
18 15075Z0208 Female Elbow : 15075Z0208 75X3" 128 34 37 74 165 108 220 174 128 775
Part Number
Description
dXd1
L
L1
Z
Z1
H
H1
H2
H3
E
W (gr)
Product Description
Plas-Fit 150 Series PN16 Black product line is used to connect various types
of pipes: LDPE ,HDPE ,MDPE ,PE manufactured in compliance with Israel
Standard 994, ISO 7224, DIN 8074, EN 122101, EN13244
and most recently a green lable from the SII.

Technical Specifications:
  • Plas-Fit 150 Series PN16 allows quick and easy mounting with no need
    for taking the fitting apart.
  • Robust, corrosion-resistant and resistant to most chemicals.
  • Stands up to tough working conditions, pipe bending and pulling.
  • Compliant with International Standards and certified by the Israeli Institute
    of Standards.
  • Working pressure: PN16 - 16mm -75mm.
    PN10 - 90mm -110mm
Documentation
Contact the supplier
PLAS-FIT Plas-fit is one of the leaders in the pipe fittings industry. In Israel and around the globe, Plas-fit designs, develops, manufactures and markets top quality fittings and advanced plastic products for a variety of uses in a wide range of industries: Agriculture and Landscaping, Water, Industry, Infrastructure, Communications and Technology.
Plas-fit Ltd.