1

End Line

Manufacturer PLAS-FIT
Description End Line : 15020S0120
Part Number 15020S0120
dXd 20
L 59
H 64
E 46
W (gr) 36
Product selection
Selector Part Number Description dXd L H E W (gr)
1 15020S0120 End Line : 15020S0120 20 59 64 46 36
2 15025S0125 End Line : 15025S0125 25 60 74 52 52
3 15032S0132 End Line : 15032S0132 32 67 76 64 83
4 15040S0140 End Line : 15040S0140 40 95 101 78 141
5 15050S0150 End Line : 15050S0150 50 98 123 94 253
6 15063S0163 End Line : 15063S0163 63 114 125 113 382
7 15075S0175 End Line : 15075S0175 75 130 145 128 493
Part Number
Description
dXd
L
H
E
W (gr)
Product Description
Plas-Fit 150 Series PN16 Black product line is used to connect various types
of pipes: LDPE ,HDPE ,MDPE ,PE manufactured in compliance with Israel
Standard 994, ISO 7224, DIN 8074, EN 122101, EN13244
and most recently a green lable from the SII.

Technical Specifications:
  • Plas-Fit 150 Series PN16 allows quick and easy mounting with no need
    for taking the fitting apart.
  • Robust, corrosion-resistant and resistant to most chemicals.
  • Stands up to tough working conditions, pipe bending and pulling.
  • Compliant with International Standards and certified by the Israeli Institute
    of Standards.
  • Working pressure: PN16 - 16mm -75mm.
    PN10 - 90mm -110mm
Documentation
Contact the supplier
PLAS-FIT Plas-fit is one of the leaders in the pipe fittings industry. In Israel and around the globe, Plas-fit designs, develops, manufactures and markets top quality fittings and advanced plastic products for a variety of uses in a wide range of industries: Agriculture and Landscaping, Water, Industry, Infrastructure, Communications and Technology.
Plas-fit Ltd.