Elbow Super-Fit Male with Adaptor

Manufacturer PLAS-FIT
Description Elbow Super-Fit Male with Adaptor : 15-40EZ15-00
Part Number 15-40EZ15-00
Size 40 - 1½"
A 94.5
B Pipe Adaptor 40mm For PLAS-FIT Fitting ( Ø62.0 )
C Male 1½" BSPT ( Ø47.8 )
D 70
E Ø79.0
F -
G -
H -
Length Side Thread -
Length Top Thread 25
Carton Type A3
Sty Per Carton 22
Product selection
Selector Part Number Description Size A B C D E F G H Length Side Thread Length Top Thread Carton Type Sty Per Carton
1 15-32EZ13-00 Elbow Super-Fit Male with Adaptor : 15-32EZ13-00 32 - 1" 85 Pipe Adaptor 32mm For PLAS-FIT Fitting ( Ø51.5 ) Male 1" BSPT ( Ø33.25 ) 59.5 Ø65.0 - - - - 25 A3 40
2 15-40EZ15-00 Elbow Super-Fit Male with Adaptor : 15-40EZ15-00 40 - 1½" 94.5 Pipe Adaptor 40mm For PLAS-FIT Fitting ( Ø62.0 ) Male 1½" BSPT ( Ø47.8 ) 70 Ø79.0 - - - - 25 A3 22
3 15-50EZ15-00 Elbow Super-Fit Male with Adaptor : 15-50EZ15-00 50 - 1½" 98 Pipe Adaptor 50mm For PLAS-FIT Fitting ( Ø77.0 ) Male 1½" BSPT ( Ø47.8 ) 86.5 Ø96.0 - - - - 25 A3 12
4 15-50EZ16-00 Elbow Super-Fit Male with Adaptor : 15-50EZ16-00 50 - 2" 98 Pipe Adaptor 50mm For PLAS-FIT Fitting ( Ø77.0 ) Male 2" BSPT ( Ø59.61 ) 86.5 Ø96.0 - - - - 30 A3 12
5 15-63EZ16-00 Elbow Super-Fit Male with Adaptor : 15-63EZ16-00 63 - 2" 106 Pipe Adaptor 63mm For PLAS-FIT Fitting ( Ø94.0 ) Male 2" BSPT ( Ø59.61 ) 95 110 - - - - 30 A3 8
Part Number
Description
Size
A
B
C
D
E
F
G
H
Length Side Thread
Length Top Thread
Carton Type
Sty Per Carton
Product Description
The Super-Fit series was developed by Plas-fit to provide a complete solution to the needs of pipe system planners and contractors.
The Super-fit series includes 3 product lines designed to connect pipe systems and piping accessories:

  • Super-fit fittings
  • Adaptors/Super-Records
  • PE risers

    The Super-fit series offers Tee and Elbow fittings of different sizes for connecting to system heads, air valves/gaskets and filters.
    In additions to the fittings designed for PE pipes, the Super-fit series also offers Tee fittings combined with Unifit, a universal connector that enables to connect PE pipes to pipes made from various materials such as: copper, galvanized iron and PVC.
    The Super-Record series enables to transform any PN 10/16 fitting into a male threaded fitting in various sizes, as part of designing system manifolds, filter specifications, figures, etc.
    Polyethylene (PE) risers are used as entry/exit points in irrigation closures for agriculture and gardening projects.
    The PE risers arrive ready for assembly with a gasket ring, Record nut and male threads in various sizes.
  • Documentation
    Contact the supplier
    PLAS-FIT Plas-fit is one of the leaders in the pipe fittings industry. In Israel and around the globe, Plas-fit designs, develops, manufactures and markets top quality fittings and advanced plastic products for a variety of uses in a wide range of industries: Agriculture and Landscaping, Water, Industry, Infrastructure, Communications and Technology.
    Plas-fit Ltd.