1

Elbow

Manufacturer PLAS-FIT
Description Elbow : 15063Z0063
Part Number 15063Z0063
dXd 63X63
L 109
Z 80
H 159
H1 204
E 113
W (gr) 805
Product selection
Selector Part Number Description dXd L Z H H1 E W (gr)
1 15016Z0016 Elbow : 15016Z0016 16X16 45 20 53 73 38 40
2 15020Z0020 Elbow : 15020Z0020 20X20 54 24 73 89 46 75
3 15025Z0025 Elbow : 15025Z0025 25X25 60 30 82 102 52 100
4 15032Z0032 Elbow : 15032Z0032 32X32 72 42 94 125 64 155
5 15040Z0040 Elbow : 15040Z0040 40X40 75 62 108 146 78 290
6 15050Z0050 Elbow : 15050Z0050 50X50 96 72 133 180 94 505
7 15063Z0063 Elbow : 15063Z0063 63X63 109 80 159 204 113 805
8 15075Z0075 Elbow : 15075Z0075 75X75 126 80 165 230 128 1015
Part Number
Description
dXd
L
Z
H
H1
E
W (gr)
Product Description
Plas-Fit 150 Series PN16 Black product line is used to connect various types
of pipes: LDPE ,HDPE ,MDPE ,PE manufactured in compliance with Israel
Standard 994, ISO 7224, DIN 8074, EN 122101, EN13244
and most recently a green lable from the SII.

Technical Specifications:
  • Plas-Fit 150 Series PN16 allows quick and easy mounting with no need
    for taking the fitting apart.
  • Robust, corrosion-resistant and resistant to most chemicals.
  • Stands up to tough working conditions, pipe bending and pulling.
  • Compliant with International Standards and certified by the Israeli Institute
    of Standards.
  • Working pressure: PN16 - 16mm -75mm.
    PN10 - 90mm -110mm
Documentation
Contact the supplier
PLAS-FIT Plas-fit is one of the leaders in the pipe fittings industry. In Israel and around the globe, Plas-fit designs, develops, manufactures and markets top quality fittings and advanced plastic products for a variety of uses in a wide range of industries: Agriculture and Landscaping, Water, Industry, Infrastructure, Communications and Technology.
Plas-fit Ltd.