1

Coupling

Manufacturer PLAS-FIT
Description Coupling : 15050M0050
Part Number 15050M0050
dXd 50X50
L 95.5
Z 5
H 196
E 94
W (gr) 435
Product selection
Selector Part Number Description dXd L Z H E W (gr)
1 15016M0016 Coupling : 15016M0016 16X16 42.5 2 87 38 35
2 15020M0020 Coupling : 15020M0020 20X20 52.7 2.6 108 46 60
3 15025M0025 Coupling : 15025M0025 25X25 61.1 2.8 125 52 85
4 15032M0032 Coupling : 15032M0032 32X32 66.7 2.6 136 64 140
5 15040M0040 Coupling : 15040M0040 40X40 74 4 152 78 240
6 15050M0050 Coupling : 15050M0050 50X50 95.5 5 196 94 435
7 15063M0063 Coupling : 15063M0063 63X63 115 7 237 113 680
8 15075M0075 Coupling : 15075M0075 75X75 129.5 4 263 128 880
Part Number
Description
dXd
L
Z
H
E
W (gr)
Product Description
Plas-Fit 150 Series PN16 Black product line is used to connect various types
of pipes: LDPE ,HDPE ,MDPE ,PE manufactured in compliance with Israel
Standard 994, ISO 7224, DIN 8074, EN 122101, EN13244
and most recently a green lable from the SII.

Technical Specifications:
  • Plas-Fit 150 Series PN16 allows quick and easy mounting with no need
    for taking the fitting apart.
  • Robust, corrosion-resistant and resistant to most chemicals.
  • Stands up to tough working conditions, pipe bending and pulling.
  • Compliant with International Standards and certified by the Israeli Institute
    of Standards.
  • Working pressure: PN16 - 16mm -75mm.
    PN10 - 90mm -110mm
Documentation
Contact the supplier
PLAS-FIT Plas-fit is one of the leaders in the pipe fittings industry. In Israel and around the globe, Plas-fit designs, develops, manufactures and markets top quality fittings and advanced plastic products for a variety of uses in a wide range of industries: Agriculture and Landscaping, Water, Industry, Infrastructure, Communications and Technology.
Plas-fit Ltd.