Safety switches with separate actuator and lock with key release FD 2899-M2

Safety Devices

Manufacturer PIZZATO
Description Safety switches with separate actuator and lock with key release Metal housing, one threaded M20x1,5 conduit entry (FD series), 1NO+1NC (operated by lock) + 1NC (operated by actuator) (B28)
Part Number FD 2899-M2
Product selection
Selector Part Number Description
1 FD 2899-M2 Safety switches with separate actuator and lock with key release Metal housing, one threaded M20x1,5 conduit entry (FD series), 1NO+1NC (operated by lock) + 1NC (operated by actuator) (B28)
Part Number
Description
Documentation
Contact the supplier
PIZZATO Pizzato Elettrica is one of the leading European manufacturers of position switches, microswitches, safety devices, safety modules, foot switches, control and signalling devices, and devices for elevators. An entrepreneurial company such as Pizzato Elettrica bases its foundations on a solid and widely shared value system. The pillars that form the basis of the company’s work have remained constant, and constitute the fundamental guiding principles for all company activities.
Pizzato Elettrica S.r.l.