Safety switch for hinged doors for hinges in normal applications FX 596-M2

Safety Devices

Manufacturer PIZZATO
Description Safety switch for hinged doors for hinges in standard applications Polymer housing, two threaded M20x1,5 conduit entries (FX series), Contact block - 1NO+1NC fast action (B5)
Part Number FX 596-M2
Product selection
Selector Part Number Description
1 FX 596-M2 Safety switch for hinged doors for hinges in standard applications Polymer housing, two threaded M20x1,5 conduit entries (FX series), Contact block - 1NO+1NC fast action (B5)
Part Number
Description
Documentation
Contact the supplier
PIZZATO Pizzato Elettrica is one of the leading European manufacturers of position switches, microswitches, safety devices, safety modules, foot switches, control and signalling devices, and devices for elevators. An entrepreneurial company such as Pizzato Elettrica bases its foundations on a solid and widely shared value system. The pillars that form the basis of the company’s work have remained constant, and constitute the fundamental guiding principles for all company activities.
Pizzato Elettrica S.r.l.