Rope safety switches without reset for simple stop - for heavy applications FC 3479-M2

Safety Devices

Manufacturer PIZZATO
Description Rope safety switches without reset for simple stop - for heavy applications Metal housing, one treaded M20x1,5 conduit entrie (FC series), Contact block - 2NC slow action (B34), longitudinal head
Part Number FC 3479-M2
Product selection
Selector Part Number Description
1 FC 3479-M2 Rope safety switches without reset for simple stop - for heavy applications Metal housing, one treaded M20x1,5 conduit entrie (FC series), Contact block - 2NC slow action (B34), longitudinal head
Part Number
Description
Documentation
Contact the supplier
PIZZATO Pizzato Elettrica is one of the leading European manufacturers of position switches, microswitches, safety devices, safety modules, foot switches, control and signalling devices, and devices for elevators. An entrepreneurial company such as Pizzato Elettrica bases its foundations on a solid and widely shared value system. The pillars that form the basis of the company’s work have remained constant, and constitute the fundamental guiding principles for all company activities.
Pizzato Elettrica S.r.l.